(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screwdriver Socket & Bit, B-40, Minus Bit

Screwdriver Socket & Bit, B-40, Minus Bit

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 124.50 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
4M4807
4M6070
4M7050
4M7070
4M8070
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Tip Size / Minus (-) Blade Width (mm) Tip Size / Minus (-) Blade Thickness (mm)

฿ 133.41

NAC DRIVER BITS 10 Piece(s) 31 Day(s) 70 4.8 0.65

฿ 133.88

NAC DRIVER BITS 10 Piece(s) 31 Day(s) 70 6 0.8

฿ 124.50

NAC DRIVER BITS 10 Piece(s) 31 Day(s) 50 7 0.9

฿ 134.65

NAC DRIVER BITS 10 Piece(s) 31 Day(s) 70 7 0.9

฿ 147.21

NAC DRIVER BITS 10 Piece(s) 31 Day(s) 70 8 1

Basic Specifications

Product Description

[Features]
· For tightening slotted screws with electric screwdrivers, etc.
· Uses a special bit material with high durability at a reasonable cost.

Part Number
4M4807
4M6070
4M7050
4M7070
4M8070
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Tip Size / Minus (-) Blade Width (mm) Tip Size / Minus (-) Blade Thickness (mm)

฿ 133.41

NAC DRIVER BITS 10 Piece(s) 31 Day(s) 70 4.8 0.65

฿ 133.88

NAC DRIVER BITS 10 Piece(s) 31 Day(s) 70 6 0.8

฿ 124.50

NAC DRIVER BITS 10 Piece(s) 31 Day(s) 50 7 0.9

฿ 134.65

NAC DRIVER BITS 10 Piece(s) 31 Day(s) 70 7 0.9

฿ 147.21

NAC DRIVER BITS 10 Piece(s) 31 Day(s) 70 8 1

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1