(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screwdriver Socket & Bit, B-30, Minus Bit (3M4850)

Screwdriver Socket & Bit, B-30, Minus Bit (3M4850)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
3M4850
3M4870
3M6050
3M6070
3M7050
3M7070
3M7100
3M8070
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Tip Size / Minus (-) Blade Width (mm) Tip Size / Minus (-) Blade Thickness (mm)

฿ 139.00

NAC DRIVER BITS 10 Piece(s) 31 Day(s) 50 4.8 0.65

฿ 145.51

NAC DRIVER BITS 10 Piece(s) 31 Day(s) 70 4.8 0.65

฿ 124.19

NAC DRIVER BITS 10 Piece(s) 31 Day(s) 50 6 0.8

฿ 133.88

NAC DRIVER BITS 10 Piece(s) 31 Day(s) 70 6 0.8

฿ 124.50

NAC DRIVER BITS 10 Piece(s) 31 Day(s) 50 7 0.9

฿ 134.50

NAC DRIVER BITS 10 Piece(s) 31 Day(s) 70 7 0.9

฿ 166.13

NAC DRIVER BITS 10 Piece(s) 31 Day(s) 100 7 0.9

฿ 147.06

NAC DRIVER BITS 10 Piece(s) 31 Day(s) 70 8 1

Basic Specifications

Product Description

[Features]
· For tightening slotted screws with electric screwdrivers, etc.
· Uses a special bit material with high durability at a reasonable cost.

Part Number
3M4850
3M4870
3M6050
3M6070
3M7050
3M7070
3M7100
3M8070
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Tip Size / Minus (-) Blade Width (mm) Tip Size / Minus (-) Blade Thickness (mm)

฿ 139.00

NAC DRIVER BITS 10 Piece(s) 31 Day(s) 50 4.8 0.65

฿ 145.51

NAC DRIVER BITS 10 Piece(s) 31 Day(s) 70 4.8 0.65

฿ 124.19

NAC DRIVER BITS 10 Piece(s) 31 Day(s) 50 6 0.8

฿ 133.88

NAC DRIVER BITS 10 Piece(s) 31 Day(s) 70 6 0.8

฿ 124.50

NAC DRIVER BITS 10 Piece(s) 31 Day(s) 50 7 0.9

฿ 134.50

NAC DRIVER BITS 10 Piece(s) 31 Day(s) 70 7 0.9

฿ 166.13

NAC DRIVER BITS 10 Piece(s) 31 Day(s) 100 7 0.9

฿ 147.06

NAC DRIVER BITS 10 Piece(s) 31 Day(s) 70 8 1

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1