1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Disc Grinder PDH

DISK GRINDER (MOTORIZED)

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,935.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Corresponds to new standard of the Law on Electrical Product Safety of Japan.
· Provides high power.

 
Part Number
PDH-100J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,935.00

DISK GRINDER (MOTORIZED) 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Disc Grinder Grinding Wheel Diameter(φ/mm) 100 No-load Rotation Speed(min-1) 9500
Power(V) AC100 Rated Current(A) 8.0A Power Consumption(W) 760
Cord Length(m) 2.5 JAN Code 4966376222124 Trusco Code 471-1947
Accessories Resinoid Flexible Grindstone (#36), Wrench Mass(kg) 1.9 Motor Low Speed Type
Carbon Brush No.21

Please check the type/dimensions/specifications of the part PDH-100J in the Electric Disc Grinder PDH series.