(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Comes with a convenient two-speed gear shift lever for low speed / high speed.
Product Model | Electric Oscillating Drills | Chuck Abilities(mm) | 1.5 ~ 13 | Number of Turns(min⁻¹ (times/min)) | High Speed 0 to 2,900 / Low Speed 0 to 1,000 |
---|---|---|---|---|---|
Power(V) | Single-Phase 100 | Drilling Capacity: Iron Work(mm) | High Speed 8 / Low Speed 13 | Power Consumption(W) | 820 |
Current(A) | 8.6 | Drilling Capacity: Wood Work(mm) | High Speed 25 / Low Speed 40 | Drilling Capacity: Concrete(mm) | High Speed 13 / Low Speed 20 |
Cord Length(m) | 2 Cores / 2.5 | Trusco Code | 777-1134 | Standard Accessories | Chuck Handle, Side Handle, Depth Gauge, Case |
Attachable Chuck | Screw (U1/2"-20) 13VELR-J | Weight(g) | 2,900 | Number of No-Load Blows(min⁻¹ (blows/minute)) | High Speed 0 to 37,700 / Low Speed 0 to 13,000 |
How can we improve?
How can we improve?