1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotary Band Saw Accessories Blade【3 Pieces Per Package】

BANDS SAW

Rotary Band Saw Accessories Blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,766.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Blade for rotary band saw.

 
Part Number
0033-8429
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 2,766.00

BANDS SAW 1 Pack(s)

3 Pieces Per Package

10 Day(s)

Loading...

  1. 1

Basic Information

Product Model Blade for Hand Saw Material High-speed steel Number of Teeth 18
Band Saw Dimensions (Circumferential Length x Width x Thickness)(mm) 900 × 12.5 × 0.5 Trusco Code 779-5904

Please check the type/dimensions/specifications of the part 0033-8429 in the Rotary Band Saw Accessories Blade series.