1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mandrel Shaft Diameter φ3.0【10 Pieces Per Package】

NNI MANDRELS

Mandrel Shaft Diameter φ3.0
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,452.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A dedicated rotating shaft for using various wheels and discs.

 
Part Number
37051
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber of items included

฿ 1,452.98

NNI MANDRELS 1 Pack(s)

10 Pieces Per Package

6 Day(s) 10

Loading...

  1. 1

Basic Information

Product Type Main Body Type Rotation Type Overall Length(mm) 46
Shaft Diameter(mm) φ3.0 Thread Diameter(mm) φ1.6 Screw head diameter(mm) φ5
Number of items included 10

Please check the type/dimensions/specifications of the part 37051 in the Mandrel Shaft Diameter φ3.0 series.