1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Various Steel Cutters: Steel Drill (Overall Length 44 mm), Φ0.5 To 2.3 mm, Full-Size Set Each【15 Pieces Per Package】 (Part Number)

NNI ABRASIVE BANDS AND ARBORS

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,082.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A small drill developed for precision micro grinders and manufactured with high precision.
· Selection is possible from three types of materials to suit the application.
· Holes can be freely punched even freehand. (Excludes carbide drill)

 
Part Number
36030
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber of items included

฿ 2,082.74

NNI ABRASIVE BANDS AND ARBORS 1 Pack(s)

15 Pieces Per Package

31 Day(s) 15

Loading...

  1. 1

Basic Information

Product Type Set Type Rotation Type Shaft Diameter(mm) φ2.34
Set Content №36011-36029 15 pieces (with dedicated case) Number of items included 15