1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slitted Jellyfish with Shaft

Slitted Jellyfish with Shaft
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,666.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Extremely convenient for polishing uneven surfaces of woodwork and metal, deburring, and removing fluff.
· Many-layered polishing cloth structure and inserted fine slits allow removal of 3D workpiece burrs after middle bending and molding and prevent secondary burrs from occurring.
· Special orders for specific sizes and grain sizes are available. Consult with us.

 
Part Number
FRHH-100259
FRHH-125309
FRHH-125509
FRHH-150609
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Shaft Diameter
(mm)

฿ 1,666.67

YNS POLISHING TOOL 1 Piece(s) 31 Day(s) 100256

฿ 1,900.58

YNS POLISHING TOOL 1 Piece(s) 31 Day(s) 125306

฿ 3,333.34

YNS POLISHING TOOL 1 Piece(s) 31 Day(s) 125506

฿ 4,761.53

YNS POLISHING TOOL 1 Piece(s) 31 Day(s) 1506010

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Particle Size(#) 180
Maximum Engine Speed(min-1) 5000