1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carabiner Key Ring (Satin Silver) (Part Number)

HANGING TOOL

Carabiner Key Ring (Satin Silver)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 650.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An stylish carabiner key holder.

Part Number
CK-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 650.00

HANGING TOOL 1 Piece(s) 18 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Product Type Other Option Key Holder Material Zinc Diecast
Package size(mm) 190×50 Collar Satin Silver JAN Code 4953759101909
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part CK-10 in the Carabiner Key Ring (Satin Silver) series.