(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ratchet Wrench Straight-Slot Bit 101S (101S-1X7)

Ratchet Wrench Straight-Slot Bit 101S (101S-1X7)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
101S-1X7
101S-1.2X7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / flathead (-) blade thickness (mm)

฿ 203.00

KOK DRIVER BITS 1 Piece(s) 12 Day(s) 1

฿ 218.00

KOK DRIVER BITS 1 Piece(s) 19 Day(s) 1.2

Basic Specifications

  • Tip Type
    Flathead (-)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    15
  • Single Product Set Product
    Single Item
  • Tip size / flathead (-) blade width (mm)
    7
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Mass(g)
    3
Part Number
101S-1X7
101S-1.2X7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / flathead (-) blade thickness (mm)

฿ 203.00

KOK DRIVER BITS 1 Piece(s) 12 Day(s) 1

฿ 218.00

KOK DRIVER BITS 1 Piece(s) 19 Day(s) 1.2

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1