Ratchet Wrench Hex Bit 101H

Brand :
KO-KEN TOOL
Caution
Product Description
Ratchet Wrench Hex Bit 101H is a mechanical tool that tightens and loosens nuts and bolts.
[Features]
· Tip Type:Hex Bit(3-8mm)
· Drive Shape:Hexagol
· shank diameter(mm):6.35
· Length(mm):20.5