(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

5/16" (8 mm) Straight-Slot Bit 100S-32/-80

5/16" (8 mm) Straight-Slot Bit 100S-32/-80

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 264.20 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
100S.32-6
100S.32-7
100S.32-8
100S.32-9
100S.32-11
100S.32-12
100S.32-14
100S.80-6
100S.80-7
100S.80-8
100S.80-9
100S.80-11
100S.80-12
100S.80-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Tip size / flathead (-) blade width (mm) Tip size / flathead (-) blade thickness (mm) Mass
(g)

฿ 264.20

KOK DRIVER BITS 1 Piece(s) 31 Day(s) 32 6 1 10

฿ 264.36

KOK DRIVER BITS 1 Piece(s) 31 Day(s) 32 7 1 11

฿ 264.51

KOK DRIVER BITS 1 Piece(s) 31 Day(s) 32 8 1.2 12

฿ 264.51

KOK DRIVER BITS 1 Piece(s) 31 Day(s) 32 9 1.6 12

฿ 280.70

KOK DRIVER BITS 1 Piece(s) 31 Day(s) 32 11 1.6 15

฿ 281.16

KOK DRIVER BITS 1 Piece(s) 31 Day(s) 32 12 2 18

฿ 281.63

KOK DRIVER BITS 1 Piece(s) 31 Day(s) 32 14 2 21

฿ 369.34

KOK DRIVER BITS 1 Piece(s) 31 Day(s) 80 6 1 29

฿ 369.50

KOK DRIVER BITS 1 Piece(s) 31 Day(s) 80 7 1 30

฿ 369.65

KOK DRIVER BITS 1 Piece(s) 31 Day(s) 80 8 1.2 31

฿ 369.81

KOK DRIVER BITS 1 Piece(s) 31 Day(s) 80 9 1.6 32

฿ 389.92

KOK DRIVER BITS 1 Piece(s) 31 Day(s) 80 11 1.6 33

฿ 390.07

KOK DRIVER BITS 1 Piece(s) 31 Day(s) 80 12 2 34

฿ 390.54

KOK DRIVER BITS 1 Piece(s) 31 Day(s) 80 14 2 37

Basic Specifications

  • Tip Type
    Flathead (-)
  • shank diameter(mm)
    8
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
Part Number
100S.32-6
100S.32-7
100S.32-8
100S.32-9
100S.32-11
100S.32-12
100S.32-14
100S.80-6
100S.80-7
100S.80-8
100S.80-9
100S.80-11
100S.80-12
100S.80-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Tip size / flathead (-) blade width (mm) Tip size / flathead (-) blade thickness (mm) Mass
(g)

฿ 264.20

KOK DRIVER BITS 1 Piece(s) 31 Day(s) 32 6 1 10

฿ 264.36

KOK DRIVER BITS 1 Piece(s) 31 Day(s) 32 7 1 11

฿ 264.51

KOK DRIVER BITS 1 Piece(s) 31 Day(s) 32 8 1.2 12

฿ 264.51

KOK DRIVER BITS 1 Piece(s) 31 Day(s) 32 9 1.6 12

฿ 280.70

KOK DRIVER BITS 1 Piece(s) 31 Day(s) 32 11 1.6 15

฿ 281.16

KOK DRIVER BITS 1 Piece(s) 31 Day(s) 32 12 2 18

฿ 281.63

KOK DRIVER BITS 1 Piece(s) 31 Day(s) 32 14 2 21

฿ 369.34

KOK DRIVER BITS 1 Piece(s) 31 Day(s) 80 6 1 29

฿ 369.50

KOK DRIVER BITS 1 Piece(s) 31 Day(s) 80 7 1 30

฿ 369.65

KOK DRIVER BITS 1 Piece(s) 31 Day(s) 80 8 1.2 31

฿ 369.81

KOK DRIVER BITS 1 Piece(s) 31 Day(s) 80 9 1.6 32

฿ 389.92

KOK DRIVER BITS 1 Piece(s) 31 Day(s) 80 11 1.6 33

฿ 390.07

KOK DRIVER BITS 1 Piece(s) 31 Day(s) 80 12 2 34

฿ 390.54

KOK DRIVER BITS 1 Piece(s) 31 Day(s) 80 14 2 37

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1