1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Hydraulic Port Puncher RW-M2A Standard Replacement Blade

Electric Hydraulic Port Puncher RW-M2A Standard Replacement Blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,144.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
·Special steel is used for excellent durability.
·Compatible with RW-M2.

Part Number
R08
R10
R11
R12
R14
R15
R16
R18
R20
R1118
R1218
R1418
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTrusco Code Nominal Size Hole Shape Drilling Capacity, Groove Type Steel
(mm)
Drilling Capacity, Stainless Steel (Equivalent to SUS304)
(mm)
Drilling Capacity, Iron (Equivalent to SS400)
(mm)

฿ 6,144.00

KAM PUNCHERS 1 Piece(s) 10 Day(s) 824-8326ø8Round hole-t4t4, t5, t6

฿ 6,332.00

KAM PUNCHERS 1 Piece(s) 10 Day(s) 824-8327ø10Round hole75 × 40, 100 × 50t4, t5t4, t5, t6, t7.5

฿ 6,332.00

KAM PUNCHERS 1 Piece(s) 12 Day(s) 824-8328ø11Round hole75 × 40, 100 × 50, 150 × 75 (t10)t4, t5, t6t4, t5, t6, t7.5, t9

฿ 6,332.00

KAM PUNCHERS 1 Piece(s) 10 Day(s) 824-8329ø12Round hole75 × 40, 100 × 50, 150 × 75 (t10)t4, t5, t6t4, t5, t6, t7.5, t9

฿ 6,144.00

KAM PUNCHERS 1 Piece(s) 10 Day(s) 824-8330ø14Round hole75 × 40, 100 × 50, 150 × 75 (t10)t4, t5, t6t4, t5, t6, t7.5, t9

฿ 6,144.00

KAM PUNCHERS 1 Piece(s) 10 Day(s) 824-8331ø15Round hole75 × 40, 100 × 50, 150 × 75 (t10)t4, t5, t6t4, t5, t6, t7.5, t9

฿ 6,144.00

KAM PUNCHERS 1 Piece(s) 10 Day(s) 824-8332ø16Round hole75 × 40, 100 × 50, 150 × 75 (t10)t4, t5, t6t4, t5, t6, t7.5, t9

฿ 6,144.00

KAM PUNCHERS 1 Piece(s) 10 Day(s) 824-8333ø18Round hole75 × 40, 100 × 50, 150 × 75 (t10)t4, t5, t6t4, t5, t6, t7.5, t9

฿ 6,144.00

KAM PUNCHERS 1 Piece(s) 10 Day(s) 824-8334ø20Round hole75 × 40, 100 × 50, 150 × 75 (t10)t4, t5, t6t4, t5, t6, t7.5, t9

฿ 10,656.00

KAM PUNCHERS 1 Piece(s) 12 Day(s) 824-8335ø11 × 18Long hole75 × 40, 100 × 50, 150 × 75 (t10)t4, t5, t6t4, t5, t6, t7.5, t9

฿ 10,656.00

KAM PUNCHERS 1 Piece(s) 10 Day(s) 824-8336ø12 × 18Long hole75 × 40, 100 × 50, 150 × 75 (t10)t4, t5, t6t4, t5, t6, t7.5, t9

฿ 10,470.00

KAM PUNCHERS 1 Piece(s) 10 Day(s) 824-8337ø14 × 18Long hole75 × 40, 100 × 50, 150 × 75 (t10)t4, t5, t6t4, t5, t6, t7.5, t9

Loading...

  1. 1