1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HIGHEST I Hygrometer (with Thermometer)

HYGROMETER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,295.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hygrometer with Thermometer
A white temperature and humidity meter is a tool used to check the temperature and relative humidity of the air. It comes with a hook for hanging on the wall.
[Feature]
• Display: Numeric readings from the dial
• Temperature measurement range (℃): -0 ~ 50
• Humidity measurement range (%RH): 20 -100
• Humidity accuracy: ±3%
• Dimension (diameter x thickness): 150 × 40 mm.
[Application]
It is used to check the temperature and relative humidity of the air in the laboratory room.

Part Number
346
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 7,295.00

HYGROMETER 1 Piece(s) 15 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Product Type Thermo-hygrometer Temperature Measuring Range(°C) 0–50 Temperature minimal display(°C) 2
Drip-proof and Waterproof function NA Humidity Minimal Display(%RH) 1 Measured humidity range(%RH) 20~100
Main Body Diameter(mm) 150 External depth dimensions(mm) 40 Accuracy Humidity ±3%
Mass(g) 280 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 346 in the HIGHEST I Hygrometer (with Thermometer) series.