(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Lumi chain bar sign

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 284045

  • Product Type 1
    Plastic Chain
  • Diameter x length(mm×m)
    6.0×2
  • Cord
    CHB-S-YL
  • Size Detail
    Ring Part : 110φ X 90φ mm
  • Thickness(mm)
    Ring Part : 12
  • Amount Of Content
    1 pc (Approx. 2 m)
Part Number
284045
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,392.00

PLASTIC CHAINS 1 Piece(s) 10 Day(s) 1 pc (Approx. 2 m)

Basic Specifications

  • Product Type 1
    Plastic Chain
  • Diameter x length(mm×m)
    6.0×2
  • Cord
    CHB-S-YL
  • Size Detail
    Ring Part : 110φ X 90φ mm
  • Thickness(mm)
    Ring Part : 12
  • Amount Of Content
    1 pc (Approx. 2 m)

Product Description

A chain bar that sandwiches a "do not enter" joint between high luminance phosphorescence chains.
[Features]
· The chain part glows for a long time after the lights go out.
· Specifications: 2 rings, 4 joints and 5 high luminance phosphorescence chains (luminance after 20 minutes: 103 mcd/m²)
[Material]
· Ring part: styrene
· Chain part: HDPE and phosphorescence material
· Joint: polyethylene and styrene

Specifications of 284045

  • Product Type 1
    Plastic Chain
  • Diameter x length(mm×m)
    6.0×2
  • Cord
    CHB-S-YL
  • Size Detail
    Ring Part : 110φ X 90φ mm
  • Thickness(mm)
    Ring Part : 12
  • Amount Of Content
    1 pc (Approx. 2 m)
Part Number
284045
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,392.00

PLASTIC CHAINS 1 Piece(s) 10 Day(s) 1 pc (Approx. 2 m)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1