(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dailove 320-33

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of D320-33-L

  • Product Type
    Polyurethane
  • Specifications
    Long
  • Application
    Static electricity prevention
  • Size
    L
  • Color
    Black
  • Overall Length(mm)
    330
  • JAN Code
    4940656032337
  • Mass(g)
    102
  • Lining
    100% Cotton + Conductive Fiber
  • Thickness(mm)
    0.95 (Including lining)
  • Non-Slip Shape
    Creases
  • Amount Of Content
    1 Pair
Part Number
D320-33-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,070.11

ANTI-STATIC GLOVES 1 Piece(s) 14 Day(s) 1 Pair

Basic Specifications

  • Product Type
    Polyurethane
  • Specifications
    Long
  • Application
    Static electricity prevention
  • Size
    L
  • Color
    Black
  • Overall Length(mm)
    330
  • JAN Code
    4940656032337
  • Mass(g)
    102
  • Lining
    100% Cotton + Conductive Fiber
  • Thickness(mm)
    0.95 (Including lining)
  • Non-Slip Shape
    Creases
  • Amount Of Content
    1 Pair

Product Description

These anti-static gloves contain special carbon to give them conductivity and can be used to earth the human body or the ground through ground wires, etc., with an emphasis on workability.

Specifications of D320-33-L

  • Product Type
    Polyurethane
  • Specifications
    Long
  • Application
    Static electricity prevention
  • Size
    L
  • Color
    Black
  • Overall Length(mm)
    330
  • JAN Code
    4940656032337
  • Mass(g)
    102
  • Lining
    100% Cotton + Conductive Fiber
  • Thickness(mm)
    0.95 (Including lining)
  • Non-Slip Shape
    Creases
  • Amount Of Content
    1 Pair
Part Number
D320-33-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,070.11

ANTI-STATIC GLOVES 1 Piece(s) 14 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1