(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BA-30K |
BA-50K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Electrical wire length (m) |
Temperature sensor | JAN Code | Mass (kg) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 9,652.36 |
POWER SUPPLY REELS | 1 Piece(s) | 12 Day(s) | 30 | - | 4930510204819 | 7.5 | 1 unit | ||
฿ 13,747.76 |
POWER SUPPLY REELS | 1 Piece(s) | 12 Day(s) | 50 | ○ | 4930510204826 | 11.1 | 1 unit |
100 V cord reel with earth leakage breaker for outdoor use.
[Features]
· With temperature sensor which prevents wire melting and burnout accidents (automatic recovery type).
· Rainproof 4-outlet type.
· A jump plug that can be connected to either end of a 2P/2P grounding cord with sliding ground pin.
· Can store "plug cover to convert indoor plugs easily into rain-proof plugs".
· Includes an earth leakage breaker.
[Applications]
· Ideal for extending power cable.
Part Number |
---|
BA-30K |
BA-50K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Electrical wire length (m) |
Temperature sensor | JAN Code | Mass (kg) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 9,652.36 |
POWER SUPPLY REELS | 1 Piece(s) | 12 Day(s) | 30 | - | 4930510204819 | 7.5 | 1 unit | ||
฿ 13,747.76 |
POWER SUPPLY REELS | 1 Piece(s) | 12 Day(s) | 50 | ○ | 4930510204826 | 11.1 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?