(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Ball Ratchet Screwdriver Replacement Shaft 2200B-2-150

Ball Ratchet Screwdriver Replacement Shaft 2200B-2-150

You can add up to 6 items to the comparison list.

Loading...

Specifications of 2200B-2-150

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Shaft through
    NA
  • Overall Length(mm)
    208
  • JAN Code
    4907587105127
Part Number
2200B-2-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 220.04

THREAD-THRU WRENCH 1 Piece(s) 10 Day(s)

Basic Specifications

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Shaft through
    NA
  • Overall Length(mm)
    208
  • JAN Code
    4907587105127

Product Description

A replacement shaft for ball grip drivers with a built-in ratchet mechanism.
[Features]
· A replacement shaft for ball ratchet driver that has 36-tooth gears for light maneuverability.
· Shaft uses bit material and is fully quenched.
· Replace by removing the ball part of the ball ratchet driver.
· Ratchet safety structure does not expose the metal portions.
· A slim shaft cover.
[Applications]
· For terminal blocks,distributionboards,telegraphy/telephony, air conditioning, renovations, etc.
· For various screw fastening work.

Specifications of 2200B-2-150

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Shaft through
    NA
  • Overall Length(mm)
    208
  • JAN Code
    4907587105127
Part Number
2200B-2-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 220.04

THREAD-THRU WRENCH 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1