1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angle Grinder (No Load Speed 11,000 Rpm) (Part Number)

MSR AIR TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,308.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Enables highly efficient work thanks to a powerful air motor and easy-to-use angled side handle.
· Supports use of standard 100‑mm (outer diameter) × 15‑mm (hole diameter) grinding stones.

Part Number
MPT38400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,308.67

MSR AIR TOOLS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Number of load-free rotations(rpm) 11,000 Applicable Grindstone Dimensions: outer diameter(mm) 100 Applicable Grindstone Dimensions: inner diameter(mm) 15
Overall Length 176 Mass(g) 1,480 Precautions Grinding wheel (grinding stone) not included with this product.

Please check the type/dimensions/specifications of the part MPT38400 in the Angle Grinder (No Load Speed 11,000 Rpm) series.