(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
YOSHIDA MFG
From: ฿ 8,646.39 |
---|
Days to Ship: 5 Day(s) |
Angle Grinder / Option Kit / Belt Sander【1-20 Pieces Per Package】
MISUMI
From: ฿ 797.16 |
---|
Days to Ship: Same day |
YOSHIDA MFG
From: ฿ 10,604.92 |
---|
Days to Ship: 3 Day(s) |
NIPPONPNEUMATIC
From: ฿ 14,178.76 |
---|
Days to Ship: 6 Day(s) |
Air Angle Grinder (Overall Length 218 to 254 mm)
TOKU PNEUMATIC
From: ฿ 15,877.38 |
---|
Days to Ship: 6 Day(s) |
12,000 Rpm/100 mm Air Angle Grinder EA162DK-2
ESCO
From: ฿ 14,350.97 |
---|
Days to Ship: Same day |
NIPPONPNEUMATIC
From: ฿ 13,181.62 |
---|
Days to Ship: 6 Day(s) |
NIPPONPNEUMATIC
From: ฿ 19,158.64 |
---|
Days to Ship: 6 Day(s) |
NIPPONPNEUMATIC
From: ฿ 19,499.16 |
---|
Days to Ship: 6 Day(s) |
NIPPONPNEUMATIC
From: ฿ 23,231.04 |
---|
Days to Ship: 6 Day(s) |
NIPPONPNEUMATIC
From: ฿ 19,545.65 |
---|
Days to Ship: 6 Day(s) |
NIPPONPNEUMATIC
From: ฿ 17,963.58 |
---|
Days to Ship: 6 Day(s) |
NIPPONPNEUMATIC
From: ฿ 17,700.76 |
---|
Days to Ship: 6 Day(s) |
NIPPONPNEUMATIC
From: ฿ 28,311.00 |
---|
Days to Ship: 10 Day(s) |
OMIKOGYO
From: ฿ 11,878.17 |
---|
Days to Ship: 5 Day(s) |
SHINANOKIHAN
From: ฿ 11,844.38 |
---|
Days to Ship: 6 Day(s) |
BAHCO
From: ฿ 13,157.00 |
---|
Days to Ship: 1 Day(s) |
Angle Grinder (No Load Speed 11,000 Rpm)
MASTER
From: ฿ 8,308.67 |
---|
Days to Ship: 10 Day(s) |
MASTER
From: ฿ 1,191.14 |
---|
Days to Ship: 10 Day(s) |
ESCO
From: ฿ 3,597.65 |
---|
Days to Ship: 6 Day(s) |
Cutting Wheel EA159DM-1【10 Pieces Per Package】
ESCO
From: ฿ 902.93 |
---|
Days to Ship: 6 Day(s) |
11,000 Rpm/100 mm Air Angle Grinder EA162DA
ESCO
From: ฿ 8,224.53 |
---|
Days to Ship: 6 Day(s) |
12,000 Rpm/100 mm Air Angle Grinder EA162DK
ESCO
From: ฿ 12,948.79 |
---|
Days to Ship: 5 Day(s) |
ESCO
From: ฿ 17,523.59 |
---|
Days to Ship: 7 Day(s) |
11,000 Rpm/100 mm Air Angle Grinder EA162SB
ESCO
From: ฿ 6,680.73 |
---|
Days to Ship: 6 Day(s) |
[100mm] Air Angle Grinder EA162SG
ESCO
From: ฿ 10,138.59 |
---|
Days to Ship: 6 Day(s) |
ESCO
From: ฿ 20,019.62 |
---|
Days to Ship: 6 Day(s) |
ESCO
From: ฿ 851.55 |
---|
Days to Ship: 6 Day(s) |
From: ฿ 1,119.79 |
---|
Days to Ship: 6 Day(s) |
ESCO
From: ฿ 787.36 |
---|
Days to Ship: 6 Day(s) |
Adapter for Rubber Eraser/Wire Wheel EA162SR-5
ESCO
From: ฿ 811.02 |
---|
Days to Ship: 6 Day(s) |
ESCO
From: ฿ 708.70 |
---|
Days to Ship: 6 Day(s) |
[58・75mm]Mini Air Angle Grinder EA162NY
ESCO
From: ฿ 16,768.77 |
---|
Days to Ship: 6 Day(s) |
From: ฿ 7,291.19 |
---|
Days to Ship: 11 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Number of load-free rotations(rpm) |
Applicable Grindstone Dimensions: outer diameter(mm) |
Applicable Grindstone Dimensions: thickness(mm) |
Applicable Grindstone Dimensions: inner diameter(mm) |
Ventilation |
Overall Length |
Air Consumption Amount(m³/min) |
Operating Air Pressure(Mpa) |
Product Type |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | YOSHIDA MFG | MISUMI | YOSHIDA MFG | NIPPONPNEUMATIC | TOKU PNEUMATIC | ESCO | NIPPONPNEUMATIC | NIPPONPNEUMATIC | NIPPONPNEUMATIC | NIPPONPNEUMATIC | NIPPONPNEUMATIC | NIPPONPNEUMATIC | NIPPONPNEUMATIC | NIPPONPNEUMATIC | OMIKOGYO | SHINANOKIHAN | BAHCO | MASTER | MASTER | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | KUANI |
Product Series | Angle Grinder / Option Kit / Belt Sander【1-20 Pieces Per Package】 | |||||||||||||||||||||||||||||||||
From | ฿ 8,646.39 | ฿ 797.16 | ฿ 10,604.92 | ฿ 14,178.76 | ฿ 15,877.38 | ฿ 14,350.97 | ฿ 13,181.62 | ฿ 19,158.64 | ฿ 19,499.16 | ฿ 23,231.04 | ฿ 19,545.65 | ฿ 17,963.58 | ฿ 17,700.76 | ฿ 28,311.00 | ฿ 11,878.17 | ฿ 11,844.38 | ฿ 13,157.00 | ฿ 8,308.67 | ฿ 1,191.14 | ฿ 3,597.65 | ฿ 902.93 | ฿ 8,224.53 | ฿ 12,948.79 | ฿ 17,523.59 | ฿ 6,680.73 | ฿ 10,138.59 | ฿ 20,019.62 | ฿ 851.55 | ฿ 1,119.79 | ฿ 787.36 | ฿ 811.02 | ฿ 708.70 | ฿ 16,768.77 | ฿ 7,291.19 |
Days to Ship | 5 Day(s) | Same day | 3 Day(s) | 6 Day(s) | 6 Day(s) | Same day | 6 Day(s) | 6 Day(s) | 6 Day(s) | 6 Day(s) | 6 Day(s) | 6 Day(s) | 6 Day(s) | 10 Day(s) | 5 Day(s) | 6 Day(s) | 1 Day(s) | 10 Day(s) | 10 Day(s) | 6 Day(s) | 6 Day(s) | 6 Day(s) | 5 Day(s) | 7 Day(s) | 6 Day(s) | 6 Day(s) | 6 Day(s) | 6 Day(s) | 6 Day(s) | 6 Day(s) | 6 Day(s) | 6 Day(s) | 6 Day(s) | 11 Day(s) |
Number of load-free rotations(rpm) | 15000 | 16000 ~ 19000 | 13500 | 13600 | 7500 ~ 13000 | - | - | - | - | - | - | - | - | 5500 | 15000 | 7,600 ~ 15,000 | 18000 | 11,000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Applicable Grindstone Dimensions: outer diameter(mm) | - | - | 100 | 100 | 100 ~ 180 | - | - | - | - | - | - | - | - | 230 | 50 | 50 ~ 180 | 75 | 100 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Applicable Grindstone Dimensions: thickness(mm) | - | - | 6 | 6 | 6 | - | - | - | - | - | - | - | - | 6 | 4 | 4 ~ 6 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Applicable Grindstone Dimensions: inner diameter(mm) | - | - | 15 | 15 | 15 ~ 22 | - | - | - | - | - | - | - | - | 22 | 9.5 | 9.5 ~ 22 | - | 15 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Ventilation | - | Forward / Rear | - | - | Side | - | - | - | - | - | - | - | - | Side | Side | Forward / Side | Rear | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Overall Length | 156 | 110 ~ 345 | 217 | 192 | 218 ~ 254 | - | - | - | - | - | - | - | - | 276 | 156 | 170 ~ 312 | 195 | 176 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Air Consumption Amount(m³/min) | - | 0.3 ~ 0.5 | - | 0.5 | 0.8~1.0 | - | - | - | - | - | - | - | - | 1.2 | 0.4 | 0.51 ~ 0.76 | 0.113 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Operating Air Pressure(Mpa) | - | 0.4 ~ 0.6 ~ 0.45~0.65 | - | 0.6 | 0.59 | - | - | - | - | - | - | - | - | 0.6 | 0.63 | 0.6 | 0.63 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Product Type | - | Main Product Body / Related Part | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Related Part | - | - | Related Part | - | - |
Loading...
How can we improve?
How can we improve?