(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Simplex Hammer Halder Splitting Axe

Simplex Hammer Halder Splitting Axe

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3555.370

  • Product Type
    Axe
  • Blade length (mm)
    90
  • Overall length (mm)
    370
Part Number
3555.370
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 16,167.00

RHL HAND TOOLS 1 Piece(s) 20 Day(s) 10

Basic Specifications

  • Product Type
    Axe
  • Blade length (mm)
    90
  • Overall length (mm)
    370

Product Description

[Applications]
· Making small sized firewood and kindling, sharpening the end of posts, rough carvings, etc.
· A tool for use in camping, hunting, and outdoor activities.
· Ideal as a gift.

Specifications of 3555.370

  • Product Type
    Axe
  • Blade length (mm)
    90
  • Overall length (mm)
    370
Part Number
3555.370
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 16,167.00

RHL HAND TOOLS 1 Piece(s) 20 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1