1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Post-it Cost Reduction Power Pack Super Sticky Series Pastel Color Notes【1,800 Pieces Per Package】

STICKY SHEET

Post-it Cost Reduction Power Pack Super Sticky Series Pastel Color Notes
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,338.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Super sticky pastel color Post-it notes. Sticks tight to computer desks and cabinets, as well as to adhesion-resistant items such as resin products.
· A large quantity at an affordable price. A rich selection of sizes and colors.
· A Post-it product recommended for bulk purchasing by offices.

Part Number
6542SS-K
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 2,338.00

STICKY SHEET 1 Pack(s)

1,800 Pieces Per Package

12 Day(s)

Loading...

  1. 1

Basic Information

Color Yellow, pink, Neptune blue, Apple green Size(mm) 75×75 Trusco Code 829-1095

Please check the type/dimensions/specifications of the part 6542SS-K in the Post-it Cost Reduction Power Pack Super Sticky Series Pastel Color Notes series.