(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Neo Step

Neo Step

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AR-071

  • Product Type
    Curing Sheet
  • Color
    Blue
  • Shape
    Foldable Type
  • Height(mm)
    40
  • JAN Code
    4580179992314
  • Trusco Code
    489-7749
  • Material
    Polypropylene
  • Width(mm)
    910
  • Amount Of Content
    1 Roll
Part Number
AR-071
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 243.85

BUILDING MATERIAL 1 Piece(s) 19 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Curing Sheet
  • Color
    Blue
  • Shape
    Foldable Type
  • Height(mm)
    40
  • JAN Code
    4580179992314
  • Trusco Code
    489-7749
  • Material
    Polypropylene
  • Width(mm)
    910
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Can be easily used indoors or outdoors, simply by attaching with protective tape.
· Uses foam material, so is still usable even when cut.
[Applications]
· For protecting staircases.
[Materials]
· Polypropylene

Specifications of AR-071

  • Product Type
    Curing Sheet
  • Color
    Blue
  • Shape
    Foldable Type
  • Height(mm)
    40
  • JAN Code
    4580179992314
  • Trusco Code
    489-7749
  • Material
    Polypropylene
  • Width(mm)
    910
  • Amount Of Content
    1 Roll
Part Number
AR-071
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 243.85

BUILDING MATERIAL 1 Piece(s) 19 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1