(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Protective Sheets

A protective sheet is a sheet that protects the target object from scratches and dirt when performing any work. It is used for various purposes such as protection of floors and walls during office relocation work, waterproofing / fouling prevention around construction sites, prevention of water leaks in ponds and reservoirs, and substitution of passages at construction sites and factory warehouses. Functions are different depending on the product, such as thick, cushioning and capable of withstanding a certain amount of impact, excellent in heat insulation, sound insulation, oil resistance, chemical resistance, anti-slip processed, etc. There are shapes such as a folding type that is used by unfolding and a roll type that is used by cutting only the necessary amount, and can be selected according to the usage range. There are also environmentally friendly products such as those that can be reused by washing with water and those that do not generate toxic gas when burned.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • Others
103 items
Sort By
  • You can add up to 6 items per a category to the compare list.
    Shock Absorbing Floor Curing Sheet (Made of Polyethylene)
    Shock Absorbing Floor Curing Sheet (Made of Polyethylene)
    Shock Absorbing Floor Curing Sheet (Made of Polyethylene)

    Shock Absorbing Floor Curing Sheet (Made of Polyethylene)

    TRUSCO

    Shock absorbing floor curing sheet (polyethylene) that gently protects the workplace and workers with its excellent cushioning and grip.
    [Features]
    · Laminate made of strong PE film (15-20 μm) on 2 mm thick foamed sheet.
    · Easy to use even in narrow work sites, easily maneuverable 30 m coil (outer diameter: approx. 30 cm).
    · Closed-cell foam to enable excellent water repulsion and moisture resistance.
    · Even after it is used up, it produces no waste, because there is no cardboard core.
    · Does not emit harmful gases even when burned.
    · This product can be easily cut with a box cutter, scissors, or other tool to suit the location where it is used.
    [Applications]
    · For relocation, ground level at construction sites, and wall curing.
    From: ฿ 1,498.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Folding Protective Corrugated Plastic Sheet

    Folding Protective Corrugated Plastic Sheet

    IRISOHYAMA

    [Features]
    · Corrugated plastic that can be folded 5 times, convenient for carrying around.
    [Applications]
    · Ideal for locations where protective materials are often carried around.
    From: ฿ 294.11
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ester Canvas Cloth

    Ester Canvas Cloth

    HAGIHARA INDUSTRIES

    [Features]
    ·A strong and heavy sheet with a PVC coating on a polyester base fabric.
    [Applications]
    ·For processing truck sheets, tent covers, simple tent warehouses, and long-term storage covers.
    From: ฿ 34,085.49
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pladan EA911BD-2

    Pladan EA911BD-2【5 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Material-Polypropylene
    ・Impact-resistant and usable repeatedly
    ・Excellent insulation and silencing properties
    ・From the left, natural, white, black, blue, gray, green, yellow
    ・Application-Building protecting material when moving, display board, craft material, etc.
    ・Color…White
    ・Dim. (mm) W x D x T…600 x 450 x 4
    From: ฿ 765.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Heat-Resistant, Heat-Retention, Cold-Resistant Sheet

    Heat-Resistant, Heat-Retention, Cold-Resistant Sheet

    KIKUCHI SHEET

    Superior temperature retention compared to tarpaulin sheet. Superior heat resistance (about 200°C) and cold resistance (-60°C). The fabric won't stiffen even after multiple uses, and will remain soft and easy to use even in the winter cold. For transport of asphalt composite materials.
    From: ฿ 5,435.82
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic Stepped Ball, SUNPLY
    Plastic Stepped Ball, SUNPLY
    Plastic Stepped Ball, SUNPLY
    Plastic Stepped Ball, SUNPLY
    Plastic Stepped Ball, SUNPLY
    Plastic Stepped Ball, SUNPLY
    Plastic Stepped Ball, SUNPLY

    Plastic Stepped Ball, SUNPLY

    SUMIKAPLASTIC

    [Features]
    ·It has excellent rigidity and high impact resistance.
    ·It has excellent water resistance, chemical resistance, and hinge properties.
    ·Secondary processing (cutting, punching, bending) is easy.
    ·It has been treated for dust resistance, easy printing, adhesion, and weather resistance.
    ·The hollow section includes a layer of air, providing heat insulation/sound proofing effects.
    [Applications]
    ·Substitute for cardboard and plywood.
    ·Customs boxes, cushioning materials, partitions.
    ·Signboards or board panels, shelves.
    From: ฿ 715.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic Foam PP Sheet, Sumi Seller, Hard Type

    Plastic Foam PP Sheet, Sumi Seller, Hard Type

    SUMIKAPLASTIC

    [Features]
    · a lightweight and highly rigid foam sheet with excellent flexibility and impact resistance.
    · With a uniform micro-cell structure, the surface is smooth to the touch.
    · Sanitary as it prevents water, waste and dust from passing through and can be washed.
    · Good surface smoothness, and has been corona treated for superior printing ability.
    · Superior recycling/reusability.
    [Applications]
    · For floor protection.
    From: ฿ 2,590.49
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Curing Sheet (PP Board)

    Curing Sheet (PP Board)

    TRUSCO

    [Features]
    · Features outstanding durability and shock resistance.
    · Anti-slip finish (embossing) has been given to the surface.
    · Simply wash with water when dirty to enable reuse.
    From: ฿ 904.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Protective Sheet PLADAN (DANPURA) 0.91X1.82 m

    Protective Sheet PLADAN (DANPURA) 0.91X1.82 m

    IRISOHYAMA

    Corrugated plastic which is resistant to shocks, and has superior heat insulation and sound proofing properties.
    [Features]
    · Can be made into reusable boxes, or packaging cases for heavy items.
    · Unlike corrugated card, it can be used any number of times, and therefore is more economical.
    [Applications]
    · Usable as protective material for buildings during transfers/house moving, and for display boards, as working material, etc.
    From: ฿ 572.29
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    0.75 × 1.5 m / 3.0 m, Floor Protective Covering Board (Foldable)

    0.75 × 1.5 m / 3.0 m, Floor Protective Covering Board (Foldable)

    ESCO

    [Product Specifications]
    ·Materials: Surface: PP 1.3 times foam sheet; Back side: EVA 1.3 times foam sheet (vinyl acetate)
    ·Antistatic treatment that does not easily attract dust
    ·The front is embossed and the back is anti-slip with EVA and can be folded
    ·Can be folded with ruled lines. Convenient to carry and in-vehicle.
    ·With anti-slip processing, less protective covering tape is required to fix on the floor.
    ·Size: 750 × 1500
    ·Thickness: 3 mm
    From: ฿ 2,887.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    900 × 1,800 mm / 2.5 mm Floor Protective Covering Board (5 Sheets)

    900 × 1,800 mm / 2.5 mm Floor Protective Covering Board (5 Sheets)【5 Pieces Per Package】

    ESCO

    [Product Specifications]
    ·Size: 900 × 1800 mm
    ·Quantity: 5 sheets
    ·Materials: Surface: PP 1.3 times foam sheet (embossed);
    Back side: PE/TPR sheet (EVA resin processing)
    ·Since the back side is anti-slip processed, the amount of tape that fixes the protective covering sheet can be reduced.
    ·It has excellent durability and impact resistance.
    ·Can be reused.
    ·It has excellent water resistance and can be washed with water.
    ·Antistatic treatment is applied to prevent dust from being attracted.
    ·Ideal for moving heavy objects.
    ·5 sheets included.
    ·Thickness: 2.5 mm
    From: ฿ 9,378.54
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Standard Type Yellow Fastener for Simple Doorway

    Standard Type Yellow Fastener for Simple Doorway

    ACHILLES

    [Features]
    · Retains airtightness better than curtains, and can be retrofitted in existing sites.
    · Has a gusset part for excellent ease of use.
    · Uses an easy-to-see yellow fastener, and is ideal for use as a fastener on a simple entrance/exit sheet for a security room.
    [Applications]
    · For entrance/exit to security zones around polyethylene sheet/asbestos removal work.
    From: ฿ 2,037.81
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fastener for Simple Doorway, Flarre Fastener, Fireproof Type

    Fastener for Simple Doorway, Flarre Fastener, Fireproof Type

    ACHILLES

    [Features]
    · Uses a flameproof film for fabric.
    · Retains airtightness better than curtains, and can be retrofitted in existing sites.
    · Has a gusset part for excellent ease of use.
    [Applications]
    · For use together with flameproof sheet, or frequent-use entrance/exit.
    From: ฿ 3,669.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Protective Sheet DAICHI Sheet

    Protective Sheet DAICHI Sheet

    MF

    [Features]
    ·Paper is a single material and is easy to recycle.
    ·It also has excellent tensile strength.
    From: ฿ 1,828.58
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Powder Dust Adhered Cross (Yellow Type)

    Powder Dust Adhered Cross (Yellow Type)

    HAGIHARA INDUSTRIES

    A cloth that has the effect of absorbing scattered objects.
    [Features]
    ·It uses static electricity to attract dust and other flying objects.
    ·The material is polyethylene.
    [Applications]
    ·Ideal for preventing dust from scattering in temporary enclosures such as indoor construction.
    ·Ideal for preventing scattering during painting work, etc.
    ·Ideal for curing in asbestos construction.
    · (Floor and wall protection) Ideal for floor and wall protection for bridge construction.
    From: ฿ 4,837.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Powder Dust Adhered Cross (Black Type)

    Powder Dust Adhered Cross (Black Type)

    HAGIHARA INDUSTRIES

    [Features]
    · Uses static electricity to effectively attract dust and other particulate matter in work sites where powder dust, particles, dust, etc. are generated.
    · Reusable after wiping down with a waste cloth, which has a good effect on running costs.
    · The black color makes it easier to see any adhered dust or powder, for better visualization on site.
    [Applications]
    · For protection in asbestos work (floors and walls protection)
    · Protective cloth for dust countermeasures
    · Dust protection during painting/coating work
    · Floor protection for bridging scaffolds
    · Wall protection for bridging scaffolds
    From: ฿ 5,877.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Protective Sheet J-Transparent Cross
    Protective Sheet J-Transparent Cross
    Protective Sheet J-Transparent Cross

    Protective Sheet J-Transparent Cross

    HAGIHARA INDUSTRIES

    [Features]
    · A transparent cloth with excellent light transmission that allows whatever is underneath it to be seen.
    · Uses materials made of olefin, so no toxic gases are generated when incinerated.
    From: ฿ 965.72
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Shockless Mat

    Shockless Mat

    NICHIDAIKOGYO

    [Features]
    · Ideal for protecting floors/walls/hallways and other interior furnishings.
    [Applications]
    · Can be used for protecting election voting sites/gymnasiums when used as refuge sites during disasters.
    From: ฿ 1,346.04
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    poly sheet

    poly sheet

    NICHIDAIKOGYO

    Protective sheet for moisture proofing, water proofing and dirt preventing residential floors and as an under-sheet for concrete on dirt flooring.
    [Features]
    · Made in Japan.
    ·Moisture-proof, waterproof, and stain-proof processing.
    ·The single roll can be unfolded and used as is.
    ·Double (W) is compact because it is folded in half and then rolled up. Use while unfolding.
    ·Transparent, so the condition of the protected area can be checked.
    [Applications]
    ·Ideal for preventing water leakage from roadbed sheets for road construction, ponds, etc.
    ·Convenient as a cover to keep off rain/cover to keep out wind/dust.
    From: ฿ 1,566.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Simple Corrugated Plastic Protective Sheet

    Simple Corrugated Plastic Protective Sheet

    SEKISUI CHEMICAL

    [Features]
    ・ With special crease processing, it can be bent and leaned against the wall surface, shortening the work time and reducing the amount of protective tape used
    [Applications]
    ・ For wall protecting
    From: ฿ 239.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Protective Sheet PlaBeni Soft Roll Type

    Protective Sheet PlaBeni Soft Roll Type

    SEKISUI CHEMICAL

    [Features]
    ・ It uses EVA that has rubber elasticity, is tough, and is environmentally friendly and does not damage floor materials
    ・ It is antistatic treated to make it difficult to suck dust
    ・ Surface is embossed to prevent slipping and easy to cut
    ・ Excellent flexibility and toughness, suitable for protecting flooring, etc.
    ・ It is a roll product that is convenient to carry and suitable for protecting aisles, etc.
    ・ Antistatic treatment is applied to make it difficult to suck dust
    From: ฿ 7,735.76
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PlaBeni Soft Double-Sided NS
    PlaBeni Soft Double-Sided NS
    PlaBeni Soft Double-Sided NS

    PlaBeni Soft Double-Sided NS

    SEKISUI CHEMICAL

    [Features]
    · Anti-slip treatment on both sides of the EVA sheet.
    From: ฿ 6,472.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PlaBeni Hard
    PlaBeni Hard
    PlaBeni Hard

    PlaBeni Hard

    SEKISUI CHEMICAL

    [Features]
    ·Ideal for floor covering when transporting heavy objects.
    ·1.3x foam sheet made of polypropylene.
    ·It has excellent durability, impact resistance, water resistance, oil resistance, and chemical resistance.
    ·The surface is embossed to prevent slippage and has been treated to prevent static electricity from attracting dust.
    ·It can be reused by washing with water, and can be recycled after use.
    [Applications]
    ·Factories, offices, floor covering during construction and moving of various facilities.
    ·Floor covering when moving loads in factories and warehouses.
    From: ฿ 1,608.89
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PlaBeni Hard NS

    PlaBeni Hard NS

    SEKISUI CHEMICAL

    [Features]
    · PE anti-slip treatment on the back surface of the PP sheet.
    · Anti-slip treatment reduces the amount of protective tape required.
    [Applications]
    · Ideal for movement of heavy objects.
    From: ฿ 1,720.99
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Olefinic Rigid Foam Zetron Curing Sheet

    Olefinic Rigid Foam Zetron Curing Sheet

    SEKISUI CHEMICAL

    [Features]
    ·Since it has PET nonwoven fabric on the surface, it can be adhered to iron, aluminum, paper, wood board, FRP, etc.
    ·Excellent heat resistance and chemical resistance
    From: ฿ 1,239.23
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Adhesive Curing Sheet (for Stairs and Floors)

    Adhesive Curing Sheet (for Stairs and Floors)

    SEKISUI CHEMICAL

    [Features]
    · Back surface is adhesive, so there is no need to attach protective tape.
    · The soft polyester fabric is shock absorbing.
    From: ฿ 7,322.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Adhesive Curing Sheet (for Wall Surfaces)

    Adhesive Curing Sheet (for Wall Surfaces)

    SEKISUI CHEMICAL

    [Features]
    · Features countless pores which create an suction action when attached to the wall, securely sticking the sheet in place.
    · Eliminating the use of protective tape makes work quicker, and there is also no worry about residual adhesive.
    From: ฿ 2,774.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Protective Sheet MINADAN

    Protective Sheet MINADAN

    SAKAI CHEMICAL INDUSTRY

    [Features]
    · Superior sound shielding in hollow structures, lightweight, excellent machining ability, temperature retaining ability and heat insulation.
    · With superior pressure and impact resistance, it is suitable as protective material for/for protecting work in construction.
    From: ฿ 187.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lamidan, Protective Sheet Minafoam

    Lamidan, Protective Sheet Minafoam

    SAKAI CHEMICAL INDUSTRY

    [Features]
    · A "Minadan" polypropylene hollow-structured sheet laminated with a "Minafoam" polyethylene foam sheet.
    · Superior cushioning.
    · With superior pressure and impact resistance, it is suitable as protective material for/for protecting work in construction.
    From: ฿ 415.32
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cushioning Curing Sheet Minapack

    Cushioning Curing Sheet Minapack

    SAKAI CHEMICAL INDUSTRY

    [Features]
    · An addition to the Minapack line of bubble wrap with added strength. Additionally a third layer has been added to achieve flatness on both sides.
    · Even when incinerated it does not generate dioxins or other toxic gases.
    From: ฿ 6,292.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Load Mat

    Load Mat

    SANKO

    It is a joint type, so it can be installed freely depending on the installation location.
    [Features]
    ・ Easy to install
    ・ It is embossed on the top of the product so that dirt and small scratches are not noticeable
    ・ Color: green
    ·Materials: Polypropylene (PP)
    ・ Country of manufacture: Japan
    [Applications]
    ・ It is a resin floor board to be laid in the passage and material storage area of detached house construction sites, event venues, etc.
    From: ฿ 1,438.50
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plank, Black 1.5X1.2 m

    Plank, Black 1.5X1.2 m

    SANKO

    [Features]
    · The surface of the board is covered with a diamond plate texture to provide an anti-slip effect.
    · Made of resin but has strength to resist crushing even when trucks and other large vehicles run over it.
    From: ฿ 25,216.47
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Easy-to-use Road Mat
    Easy-to-use Road Mat
    Easy-to-use Road Mat

    Easy-to-use Road Mat

    TSUKUSHI KOBO

    [Features]
    · The protrusions on the surface are large, creating an anti-slip effect.
    · A surface is hard enough to not put undue pressure on feet.
    [Applications]
    · For maintaining passageways for pedestrians at construction sites, etc.
    From: ฿ 6,720.44
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dampla Curing Sheet TY3-36

    Dampla Curing Sheet TY3-36

    TRUSCO

    Lightweight curing material that's easy to carry and process on site.
    [Features]
    · An extrusion molded product of polypropylene (PP) with excellent water resistance, oil resistance and chemical resistance. Can be used repeatedly.
    · The hollow structure makes it very light and enables curing work such as folding, dimension cutting, nailing, and fixing with tape to be easily done.
    · Has cushioning properties so can also be used to protect stored objects when shipping.
    · Excellent in shock absorption and pressure resistance.
    · Even if incinerated after use, it does not produce harmful gases.
    [Applications]
    · As a curing material for relocation work, etc.
    · As a packaging material when shipping loads.
    From: ฿ 446.32
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Absorbent Curing Sheet

    Absorbent Curing Sheet

    TRUSCO

    [Features]
    · With the absorptive back surface, there is no need of curing tape.
    · It uses flexible polyester fabric with good impact absorption compared to conventional curing sheets.
    · Can be washed and used repeatedly.
    · Can be easily cut with scissors.
    [Applications]
    · Interior construction of buildings and homes, curing for moving, etc.
    From: ฿ 192.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Adhesive curing sheet Adhesive Pita mat for curing

    Adhesive curing sheet Adhesive Pita mat for curing

    WATANABE INDUSTRY

    [Features]
    ·Adhesive on the back, no need for curing tape.
    ·It uses a flexible polyester fabric that has better shock absorption than conventional curing sheets.
    ·Can be washed for repeated use.
    [Applications]
    ·Interior work for buildings and homes, preparation for moving, etc.
    From: ฿ 18,660.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Temporary Panel "Shikiita"

    Temporary Panel "Shikiita"

    DIC PLASTICS

    [Features]
    · Overlapping assembly design.
    · Prevents slipping when stacking boxes for storage.
    · Protects the ground.
    · Keeps feet clean.
    [Applications]
    · Pedestrian passageways.
    · Temporary parking lots.
    From: ฿ 3,569.07
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Floor Curing Material, PITTARI Guard

    Floor Curing Material, PITTARI Guard

    NICHIDAIKOGYO

    A curing sheet with the flexibility of rubber that attaches securely to flooring, providing excellent protection. Fits well even when lifted up on minor level differences.
    From: ฿ 10,025.81
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Floorboards Waniban

    Floorboards Waniban

    NICHIDAIKOGYO

    Can be used again and again. Includes 4 holes with a diameter of 30 mm for connecting with other WANIBAN floorboards or for anchoring to the floor. Has an anti-slip effect, and won't corrode or rust. For on-site materials storage space/load carriers.
    From: ฿ 4,034.80
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Floorboards U Shaped Anchor for Waniban

    Floorboards U Shaped Anchor for Waniban

    NICHIDAIKOGYO

    [Features]
    · Can be used for connecting WANIBAN floorboards (joints) or anchoring the floorboard to the floor.
    From: ฿ 2,960.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Color Tarpaulin #3000

    Color Tarpaulin #3000

    TRUSCO

    Middle-term usage type sheet for a wide range of applications such as for industry, engineering, or farming. Protective sheet, protective cover for indoor and outdoor construction sites. Sheet for agricultural/forestry industries and fisheries.
    From: ฿ 1,700.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Curing mat

    Curing mat

    TRUSCO

    Features outstanding oil resistance and water resistance, making floors and the like less easily scratched. Floor curing during interior work. For preventing floor damage caused by stepladders and footstools, etc.
    From: ฿ 750.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    OD Green Sheet #3000 Thickness: 0.22 mm

    OD Green Sheet #3000 Thickness: 0.22 mm

    YUTAKA MAKE

    OD Green Sheet #3000 1.8 × 1.8 m to 10 × 10 m.
    [Features]
    ·Unlike the blue sheet, the color is less noticeable.
    ·Medium/long-term use type (approximately 1 year).
    ·A thick sheet of approximately 0.2 (±0.02) mm.
    [Applications]
    ·Used for curing and material cover for green belt construction.
    From: ฿ 196.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Black Sheet #3000

    Black Sheet #3000

    YUTAKA MAKE

    Black sheet #3000 that takes into consideration the surrounding scenery.
    [Features]
    ·Unlike the blue sheet, the color is less noticeable.
    ·The black color is inconspicuous depending on the scene.
    ·Medium/long-term use type (approximately 1 year) ‎.
    ·A thick sheet of approximately 0.2 (±0.02) mm.
    [Applications]
    ·Used as a protective cover at construction sites, etc.
    From: ฿ 228.58
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Camouflage Sheet #3000

    Camouflage Sheet #3000

    YUTAKA MAKE

    The best camouflage sheet for mountainous areas and camouflage #3000.
    [Features]
    ·Unlike the blue sheet, the color is less noticeable.
    ·Medium/long-term use type (approximately 1 year).
    ·Self-Defense Force camouflage pattern suitable for camouflage.
    [Applications]
    ·Used as a protective cover for landscape beauty in mountainous areas.
    From: ฿ 545.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Truck Sheet (Canvas)

    Truck Sheet (Canvas)

    YUTAKA MAKE

    Designed for long-term use, with thick material that has excellent tensile strength and weather resistance. Truck bed cover for trucks.
    From: ฿ 9,635.50
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Heat-resistant sheet 0.92 x 0.92 m – 1.92 x 1.92 m
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Heat-resistant sheet 0.92 x 0.92 m – 1.92 x 1.92 m

    AS ONE

    Instantaneous heat resistant temperature is 1,300°C or more, and with a minimum oxygen index of 55-62, it has excellent incombustibility. Even it is brought directly into contact with flame, it only becomes red hot, and does not cause fusion or welding.
    From: ฿ 4,350.04
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    AS ONE Corporation Heat Resistant / Disaster Prevention Sheet CY-2
    Until 30/04/2024

    Sale
    Until 30/04/2024

    AS ONE Corporation Heat Resistant / Disaster Prevention Sheet CY-2

    AS ONE

    Improves work efficiency as it is lightweight with excellent durability. Folding and transport are easy. When used wet, sputter resistance is improved. Resistant to fraying after cutting.
    From: ฿ 6,917.27
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Floorboards Hino Mat

    Floorboards Hino Mat

    HINOKOGYO

    [Features]
    · Made of resin so is light, will not rust, and is sturdy.
    · Brings safety to paths on soft ground, work environments in rough terrain, etc.
    From: ฿ 20,819.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Floorboards SIKIRAKU

    Floorboards SIKIRAKU

    HISHI

    [Features]
    · Lightweight plates made of resin to be used in place of steel bottom plates on work sites.
    · Heavy equipment is not needed for installation and removal.
    From: ฿ 24,630.03
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Drainage Material Dial Drain

    Drainage Material Dial Drain

    HISHI

    [Features]
    · Long/plank-like drainage material formed from a hard PVC core covered by a filter.
    · A new type of drainage material that replaces the sand and stones used for the purpose of drainage in soil.
    · Lightweight and flexible for easy construction, it is also easy to cut and connect.
    From: ฿ 22,813.75
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Shatter Resistant Sheet

    Shatter Resistant Sheet

    IWATANI MATERIALS

    A curing sheet that is flexible and has good work efficiency on site.
    [Features]
    ·Contains the words "anti-scattering sheet" ideal for curing asbestos recovery work.
    ·It has a slight non-slip property to ensure the safety of workers.
    [Applications]
    ·Ideal for hardening earthen floors, walls and floors, and for dust protection.
    From: ฿ 4,537.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fastener Magic Door for Protective Sheet

    Fastener Magic Door for Protective Sheet

    MILX

    [Features]
    ·The entrance can be easily installed on the curing sheet.
    ·Comes with Velcro to keep it open and a braid that can be opened and closed even when wearing gloves.
    [Applications]
    ·Installation of entrances and exits for temporary protection during renovation and repair work
    From: ฿ 896.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Freely Extending Pole, Magic Wall

    Freely Extending Pole, Magic Wall

    MILX

    [Features]
    ·The pole can be stretched from 1.6 to 3.6 m. Suitable for various ceiling heights
    ·The aluminum pole is lightweight. Can be transported and installed by one person
    [Applications]
    ·Temporary protection for remodeling and repair work
    From: ฿ 20,461.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Floorboards New Strong Mat

    Floorboards New Strong Mat

    SHINODA

    [Features]
    · The elasticity and non-slip surface of this product make it safe.
    · Superior sound-proofing and vibration-damping.
    [Applications]
    · Pedestrian facilities in construction sites.
    · Passageways for factories/warehouses.
    · Event halls.
    From: ฿ 8,666.04
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Floorboards Tough Mat II

    Floorboards Tough Mat II

    SHINODA

    [Features]
    ·As an environmental product, it can be used in fields such as foundation curing and securing ground.
    ・ Excellent in oil resistance
    ·Compared to general recycled polyethylene flooring, it is less slippery and has excellent pressure resistance.
    ·Light weight (40 kg) makes it easy to transport
    ·It is flexible and easily adapts to the substrate, making it difficult to crack.
    [Applications]
    ·construction site
    ·Landscaping and parks
    ·event venue
    ·Pavement protection when entering and exiting trucks, loading platform protection, driving into wasteland, etc.
    ·Unpaved private parking lot, etc.
    From: ฿ 30,223.38
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lining Board Safety Cap

    Lining Board Safety Cap

    ARAO

    [Features]
    · Fills in the holes in lining boards for hooks.
    · Prevents risk for people walking on the boards.
    From: ฿ 150.48
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Floorboards JYU LIGHT

    Floorboards JYU LIGHT

    KUBOTACI

    [Features]
    · Material won't rot even when doused in water.
    · Lightweight, and convenient for carrying around.
    · Elastic and flexible, making it resistant to cracking.
    [Applications]
    · For building sites/materials storage spaces/event halls/work sites.
    From: ฿ 6,496.13
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Floorboards SUPER JYU LIGHT

    Floorboards SUPER JYU LIGHT

    KUBOTACI

    [Features]
    · Material won't rot even when doused in water.
    · Lightweight, and convenient for carrying around.
    · Elastic and flexible, making it resistant to cracking.
    · Features 3 mm high "ridges" on the top surface to prevent slipping.
    · The thickness provides a stable grounding surface.
    [Applications]
    · For riding trucks/heavy machinery at building construction sites.
    From: ฿ 14,343.59
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Snowtex Super Cool Cloth

    Snowtex Super Cool Cloth

    HAGIHARA INDUSTRIES

    A high-quality cloth with excellent heat insulation and waterproof properties that prevents heat deterioration and can be used for a long time.
    [Features]
    ・Made of polyolefin material, reducing the burden of disposal.
    [Applications]
    ・Ideal for heat shielding covers.
    ・Ideal for tent materials.
    From: ฿ 27,543.76
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Snowtex Cloth 1.5X50 m

    Snowtex Cloth 1.5X50 m

    HAGIHARA INDUSTRIES

    A cloth that makes light softer than direct reflected light to cause less sunburn due to strong light.
    [Features]
    ・ Since it uses polyolefin material, the burden of disposal is reduced
    ·Country of Manufacture: Japan
    [Applications]
    ・ It promotes photosynthesis and coloring of crops
    From: ฿ 7,869.72
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Protective Sheet PLAVENIYA

    Protective Sheet PLAVENIYA

    SEKISUI CHEMICAL

    [Features]
    · Lightweight with superior cushioning.
    · Superior water resistance, oil resistance, and chemical resistance.
    From: ฿ 314.94
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Protective Material Polyca PLADAN

    Protective Material Polyca PLADAN

    IRISOHYAMA

    Corrugated plastic made of polycarbonate that has higher strength and is more crack resistant than other resins.
    [Features]
    · A protective sheet with excellent shock resistance, heat insulation and sound proofing.
    · Lightweight and easy to process with superior transparency and weather resistance, it is suitable for a wide range of applications from construction to DIY, etc.
    · Unlike corrugated card, it can be used any number of times, and therefore is more economical.
    [Applications]
    · Usable as protective material for buildings during transfers/house moving, and for display boards, as working material, etc.
    From: ฿ 1,840.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic Stepped Ball, SUNPLY, Lightweight Type

    Plastic Stepped Ball, SUNPLY, Lightweight Type

    SUMIKAPLASTIC

    [Features]
    · Superior rigidity and shock resistance.
    · Superior water resistance, chemical resistance, and hinge characteristics.
    · Secondary processing (cutting, punching, folding) is easy.
    · Has been treated to be more dust proof, easier to print on, more adhesive and more weather resistant.
    · The hollow section includes a layer of air, providing heat insulation/sound proofing effects.
    [Applications]
    · For protection.
    From: ฿ 624.55
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic Stepped Ball, SUNPLY, Conductive Type

    Plastic Stepped Ball, SUNPLY, Conductive Type

    SUMIKAPLASTIC

    [Features]
    · Superior rigidity and shock resistance.
    · Superior water resistance, chemical resistance, and hinge characteristics.
    · Secondary processing (cutting, punching, folding) is easy.
    · Has been treated to be more dust proof, easier to print on, more adhesive and more weather resistant.
    · The hollow section includes a layer of air, providing heat insulation/sound proofing effects.
    [Applications]
    · As a substitute for corrugated card or plywood.
    · Returnable containers, cushioning material, partitions.
    · Signboards or board panels, shelves.
    From: ฿ 1,147.96
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Protective Sheet Trabo®

    Protective Sheet Trabo®

    KAWAKAMI SANGYO

    [Features]
    · A lightweight rigid plastic board with a three-layer construction including a layer of trapped air.
    · Cargo can be carefully protected.
    · Lightweight with superior durability/chemical resistance/waterproofing/rigidity.
    · Can be used without worrying about the kind of peeling that occurs on laminated boards.
    · Includes a handle hole, for more convenient handling.
    From: ฿ 13,874.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bellows Sheet CR

    Bellows Sheet CR

    SHIBATA INDUSTRIAL

    [Features]
    ·It is a rubber coated cloth with excellent chemical resistance, heat resistance, ozone resistance, oil resistance, and weather resistance.
    ·Reinforcing fibers are sandwiched between rubber sheets for excellent strength.
    ·The sheet surface is embossed to prevent anti-slip.
    [Applications]
    ·General industrial products, industrial products, machine covers, etc.
    From: ฿ 11,282.12
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bellows Sheet EPT

    Bellows Sheet EPT

    SHIBATA INDUSTRIAL

    [Features]
    · Rubberized cloth with particularly superior chemical resistance, heat resistance, ozone resistance and weather resistance.
    · Reinforced fiber is sandwiched between rubber sheets for superior strength.
    · The sheet surface is embossed to prevent slipping.
    [Applications]
    · General work tools, industrial tools, machinery covers, etc. that require weather resistance.
    From: ฿ 20,269.85
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Protective Sheet PLADAN (DANPURA) 0.91X0.91 m

    Protective Sheet PLADAN (DANPURA) 0.91X0.91 m

    IRISOHYAMA

    Corrugated plastic which is resistant to shocks, and has superior heat insulation and sound proofing properties.
    [Features]
    ·A curing sheet that can be processed as a returnable box or a case for packing heavy items.
    ·Unlike corrugated card, it can be used any number of times, and therefore is more economical.
    [Applications]
    ·It can be used as a curing material for buildings when moving or moving, display boards, construction materials, etc.
    From: ฿ 400.43
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Crocodile mark PVC curing sheet
    Crocodile mark PVC curing sheet
    Crocodile mark PVC curing sheet

    Crocodile mark PVC curing sheet

    NICHIDAIKOGYO

    A sheet for protecting floors/stairways during construction work/after completion from getting scratched or dirty.
    [Features]
    · Hexagonal embossing for toughness and slip prevention.
    [Applications]
    · With various thicknesses available, the right sheet can be selected for the application.
    From: ฿ 2,186.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Staircase Curing Material Perfect KAIDAN Concrete for Stairs, with Riser

    Staircase Curing Material Perfect KAIDAN Concrete for Stairs, with Riser

    NICHIDAIKOGYO

    [Features]
    · Lightweight and slip-resistant with superior water resistance and cushioning.
    · It can be easily cut with scissors, meaning it supports any width of stair.
    · The frame (stair corner) part has been folded for easy installation.
    · If installed in line with the frame angle, and both ends are fixed in place with protective tape, the riser part will fit into place due to reactive force even if no protective tape is attached.
    · For larger stairs there are the "for concrete stairs" version (Parts No. 000139: width 950 mm × length 340 mm) and the "no-riser" version (Parts No. 000140: width 950 mm × length 220 mm).
    [Applications]
    · Staircase Protection
    · protection of rising frame, and other construction sites
    · Renovation or house moving sites
    From: ฿ 3,263.18
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Staircase Curing Material Perfect KAIDAN Concrete for Stairs, without Riser

    Staircase Curing Material Perfect KAIDAN Concrete for Stairs, without Riser

    NICHIDAIKOGYO

    [Features]
    · Lightweight and slip-resistant with superior water resistance and cushioning.
    · It can be easily cut with scissors, meaning it supports any width of stair.
    · The frame (stair corner) part has been folded for easy installation.
    · If installed in line with the frame angle, and both ends are fixed in place with protective tape, the riser part will fit into place due to reactive force even if no protective tape is attached.
    · For larger stairs there are the "for concrete stairs" version (Parts No. 000139: width 950 mm × length 340 mm) and the "no-riser" version (Parts No. 000140: width 950 mm × length 220 mm).
    [Applications]
    · Staircase Protection
    · protection of rising frame, and other construction sites
    · Renovation or house moving sites
    From: ฿ 2,680.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Staircase Curing Material Perfect KAIDAN for Wooden Stairs, with Riser

    Staircase Curing Material Perfect KAIDAN for Wooden Stairs, with Riser

    NICHIDAIKOGYO

    [Features]
    · Lightweight and slip-resistant with superior water resistance and cushioning.
    · It can be easily cut with scissors, meaning it supports any width of stair.
    · The frame (stair corner) part has been folded for easy installation.
    · If installed in line with the frame angle, and both ends are fixed in place with protective tape, the riser part will fit into place due to reactive force even if no protective tape is attached.
    · For larger stairs there are the "for concrete stairs" version (Parts No. 000139: width 950 mm × length 340 mm) and the "no-riser" version (Parts No. 000140: width 950 mm × length 220 mm).
    [Applications]
    · Staircase Protection
    · protection of rising frame, and other construction sites
    · Renovation or house moving sites
    From: ฿ 2,610.10
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Protective Sheet Diamond Step Support

    Protective Sheet Diamond Step Support

    NICHIDAIKOGYO

    [Features]
    · Ideal for protecting concrete stairways.
    · Can be easily cut with a cutter, meaning it can be used on any kind of staircase.
    · Slip-resistant concrete stair protector with a diamond-patterned texture.
    From: ฿ 7,619.05
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Protective Blue Mat 30 m Roll x 1.5 mm Thick

    Protective Blue Mat 30 m Roll x 1.5 mm Thick

    IRISOHYAMA

    A protective sheet made from protective materials that can be easily cut with a cutter.
    [Features]
    · Water resistant and can be rolled.
    · Can be easily cut with a cutter for use in all kinds of locations.
    · Includes cushioning material on the back surface.
    · Protects floor materials from pebbles, sand, etc.
    [Applications]
    · Convenient for protecting during indoor or outdoor finishing, painting, etc.
    From: ฿ 1,509.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sunshade Curtains Polyethylene

    Sunshade Curtains Polyethylene

    NICHIDAIKOGYO

    [Features]
    · A protective material to protect flooring/cloth from being damaged by the sun.
    · Has anti-static properties.
    · Includes 6 plastic hanging rings at about 35 cm intervals for hanging on curtain rail runners.
    [Applications]
    · For preventing flooring/cloth from being damaged by the sun.
    From: ฿ 1,276.13
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Protective Cushion Mats

    Protective Cushion Mats

    YUTAKA MAKE

    [Features]
    · A protective mat with cushioning
    · For wide-ranging protective applications (interior finishing/construction/house moves/vehicle loading, etc.)
    From: ฿ 431.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Neo Step

    Neo Step

    ARAO

    [Features]
    · Can be easily used indoors or outdoors, simply by attaching with protective tape.
    · Uses foam material, so is still usable even when cut.
    [Applications]
    · For protecting staircases.
    [Materials]
    · Polypropylene
    From: ฿ 243.85
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Sheet EA911AB-10

    Work Sheet EA911AB-10

    ESCO

    【Product Specifications】
    ・Dim.-750 x 750mm
    ・Thickness-0.3mm
    ・Water-proof
    ・Material-Polyester tarpaulin(PVC coating)
    From: ฿ 797.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Shading Sheet EA915CE-2

    Shading Sheet EA915CE-2

    ESCO

    It has high opacity rate of 75%, making it ideal for chemicals and other items that should be kept out of the sun.
    Included hanger can be clipped into any position.
    From: ฿ 2,917.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Shading Sheet EA915CE-4

    Shading Sheet EA915CE-4

    ESCO

    【Product Specifications】
    ・Color-Silver (aluminum)
    ・Shield rate-75%
    ・With hanger: -2: 4 pcs, -4: 6 pcs
    ・Dim. (m)…2 x 4
    From: ฿ 3,784.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    WAKI Curing Sheet, Green

    WAKI Curing Sheet, Green

    WAKISANGYO

    [Features]
    · Slip-resistant and tear-resistant sheet.
    [Applications]
    · Curing sheet for construction sites.
    [Product specifications]
    · Color: green
    · Width (m): 1
    · Length (m): 100
    · Thickness (mm): 0.05
    · JAN code: 4903757245587
    · Trusco code: 818-9813
    · Weight: 5.0 kg
    [Material/Finish]
    · Polyethylene (PE)
    From: ฿ 3,085.75
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    WAKI Curing Sheet, Green

    WAKI Curing Sheet, Green

    WAKISANGYO

    [Features]
    · Slip-resistant and tear-resistant sheet.
    [Applications]
    · Curing sheet for construction sites.
    [Product specifications]
    · Color: green
    · Width (m): 1
    · Length (m): 30
    · Thickness (mm): 0.05
    · JAN code: 4903757248021
    · Trusco code: 818-9816
    · Weight: 1.55 kg
    [Material/Finish]
    · Polyethylene (PE)
    From: ฿ 1,147.67
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Curing Cross EA911BA-100

    Curing Cross EA911BA-100

    ESCO

    【Product Specifications】
    ・Material …40% Recycled Fiber
    ・It is most suitable for prevention of Paint dirt and stain.
    ・Excellent in water absorption
    ・The width …1.01m
    ・Length …2.54m
    ・Thickness …1.59mm
    From: ฿ 302.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Curing Cross EA911BC-51

    Curing Cross EA911BC-51

    ESCO

    【Product Specifications】
    ・Prevent to Leak of Absorbed Liquid.
    ・For Protection from Paint, Plasters and Dye.
    ・Special Industrial Coated Fiber makes Adherebt Dirt and Paint Noticeable.
    ・Tough and Reuseable. Non-Slippery
    ・Width…1.01m
    ・Length…3.81m
    ・Thickness…0.254mm
    From: ฿ 609.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Curing Cross EA911BC-52

    Curing Cross EA911BC-52

    ESCO

    【Product Specifications】
    ・Prevent to Leak of Absorbed Liquid.
    ・For Protection from Paint, Plasters and Dye.
    ・Special Industrial Coated Fiber makes Adherebt Dirt and Paint Noticeable.
    ・Tough and Reuseable. Non-Slippery
    ・Width…1.52m
    ・Length …2.03m
    ・Thickness …0.254mm
    From: ฿ 480.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Curing Cross EA911BC-53

    Curing Cross EA911BC-53

    ESCO

    【Product Specifications】
    ・Prevent leaking of absorbed liquid.
    ・For protection of Paint and Plasters, Dye.
    ・Special Industrial use coated fiber cloth makes Dirt noticeable.
    ・Tough and Nonslippery, reuseable sheet.
    ・The width …2.28m
    ・Length …3.04m
    ・Thickness …0.254mm
    From: ฿ 1,035.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Curing Cross EA911BC-54

    Curing Cross EA911BC-54

    ESCO

    【Product Specifications】
    ・Prevent leaking of absorbed liquid.
    ・For protection of Paint and Plasters, Dye.
    ・Special Industrial use coated fiber cloth makes Dirt noticeable.
    ・Tough and Nonslippery, reuseable sheet.
    ・The width …3.04m
    ・Length …3.81m
    ・Thickness …0.254mm
    From: ฿ 1,634.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Foldable Protective Plastic Cardboard EA911BE-25A

    Foldable Protective Plastic Cardboard EA911BE-25A【5 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim. when folded…368x910x125mm
    ・Material …Polypropylene
    ・If can fold down for convenience of carrying.
    ・Size …910x1820mm
    ・Thickness …2.5mm
    ・Qty. Per Unit …5 sheet
    From: ฿ 1,713.55
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Protective Cushion Mat

    Protective Cushion Mat

    E VALUE

    A handy multi-purpose mat for use in a variety of situations.
    [Features]
    · Perfect for spreading out for farm work or for protecting the trunk of a car.
    · Made using polyester and recycled cotton to provide buffering ability while remaining lightweight.
    [Applications]
    · For protecting luggage during transport and preventing scratches during work, etc.
    From: ฿ 511.18
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Thickness(mm)
Width × Length(m)
Color
Shape
Compatible Automobile Model
Other
You can add up to 6 items per a category to the compare list.
Shock Absorbing Floor Curing Sheet (Made of Polyethylene)
Shock Absorbing Floor Curing Sheet (Made of Polyethylene)
Shock Absorbing Floor Curing Sheet (Made of Polyethylene)
You can add up to 6 items per a category to the compare list.
Folding Protective Corrugated Plastic Sheet
You can add up to 6 items per a category to the compare list.
Ester Canvas Cloth
You can add up to 6 items per a category to the compare list.
Pladan EA911BD-2
You can add up to 6 items per a category to the compare list.
Heat-Resistant, Heat-Retention, Cold-Resistant Sheet
You can add up to 6 items per a category to the compare list.
Plastic Stepped Ball, SUNPLY
Plastic Stepped Ball, SUNPLY
Plastic Stepped Ball, SUNPLY
Plastic Stepped Ball, SUNPLY
Plastic Stepped Ball, SUNPLY
Plastic Stepped Ball, SUNPLY
Plastic Stepped Ball, SUNPLY
You can add up to 6 items per a category to the compare list.
Plastic Foam PP Sheet, Sumi Seller, Hard Type
You can add up to 6 items per a category to the compare list.
Curing Sheet (PP Board)
You can add up to 6 items per a category to the compare list.
Protective Sheet PLADAN (DANPURA) 0.91X1.82 m
You can add up to 6 items per a category to the compare list.
0.75 × 1.5 m / 3.0 m, Floor Protective Covering Board (Foldable)
You can add up to 6 items per a category to the compare list.
900 × 1,800 mm / 2.5 mm Floor Protective Covering Board (5 Sheets)
You can add up to 6 items per a category to the compare list.
Standard Type Yellow Fastener for Simple Doorway
You can add up to 6 items per a category to the compare list.
Fastener for Simple Doorway, Flarre Fastener, Fireproof Type
You can add up to 6 items per a category to the compare list.
Protective Sheet DAICHI Sheet
You can add up to 6 items per a category to the compare list.
Powder Dust Adhered Cross (Yellow Type)
You can add up to 6 items per a category to the compare list.
Powder Dust Adhered Cross (Black Type)
You can add up to 6 items per a category to the compare list.
Protective Sheet J-Transparent Cross
Protective Sheet J-Transparent Cross
Protective Sheet J-Transparent Cross
You can add up to 6 items per a category to the compare list.
Shockless Mat
You can add up to 6 items per a category to the compare list.
poly sheet
You can add up to 6 items per a category to the compare list.
Simple Corrugated Plastic Protective Sheet
You can add up to 6 items per a category to the compare list.
Protective Sheet PlaBeni Soft Roll Type
You can add up to 6 items per a category to the compare list.
PlaBeni Soft Double-Sided NS
PlaBeni Soft Double-Sided NS
PlaBeni Soft Double-Sided NS
You can add up to 6 items per a category to the compare list.
PlaBeni Hard
PlaBeni Hard
PlaBeni Hard
You can add up to 6 items per a category to the compare list.
PlaBeni Hard NS
You can add up to 6 items per a category to the compare list.
Olefinic Rigid Foam Zetron Curing Sheet
You can add up to 6 items per a category to the compare list.
Adhesive Curing Sheet (for Stairs and Floors)
You can add up to 6 items per a category to the compare list.
Adhesive Curing Sheet (for Wall Surfaces)
You can add up to 6 items per a category to the compare list.
Protective Sheet MINADAN
You can add up to 6 items per a category to the compare list.
Lamidan, Protective Sheet Minafoam
You can add up to 6 items per a category to the compare list.
Cushioning Curing Sheet Minapack
You can add up to 6 items per a category to the compare list.
Load Mat
You can add up to 6 items per a category to the compare list.
Plank, Black 1.5X1.2 m
You can add up to 6 items per a category to the compare list.
Easy-to-use Road Mat
Easy-to-use Road Mat
Easy-to-use Road Mat
You can add up to 6 items per a category to the compare list.
Dampla Curing Sheet TY3-36
You can add up to 6 items per a category to the compare list.
Absorbent Curing Sheet
You can add up to 6 items per a category to the compare list.
Adhesive curing sheet Adhesive Pita mat for curing
You can add up to 6 items per a category to the compare list.
Temporary Panel "Shikiita"
You can add up to 6 items per a category to the compare list.
Floor Curing Material, PITTARI Guard
You can add up to 6 items per a category to the compare list.
Floorboards Waniban
You can add up to 6 items per a category to the compare list.
Floorboards U Shaped Anchor for Waniban
You can add up to 6 items per a category to the compare list.
Color Tarpaulin #3000
You can add up to 6 items per a category to the compare list.
Curing mat
You can add up to 6 items per a category to the compare list.
OD Green Sheet #3000 Thickness: 0.22 mm
You can add up to 6 items per a category to the compare list.
Black Sheet #3000
You can add up to 6 items per a category to the compare list.
Camouflage Sheet #3000
You can add up to 6 items per a category to the compare list.
Truck Sheet (Canvas)
You can add up to 6 items per a category to the compare list.
Sale
Heat-resistant sheet 0.92 x 0.92 m – 1.92 x 1.92 m
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
AS ONE Corporation Heat Resistant / Disaster Prevention Sheet CY-2
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Floorboards Hino Mat
You can add up to 6 items per a category to the compare list.
Floorboards SIKIRAKU
You can add up to 6 items per a category to the compare list.
Drainage Material Dial Drain
You can add up to 6 items per a category to the compare list.
Shatter Resistant Sheet
You can add up to 6 items per a category to the compare list.
Fastener Magic Door for Protective Sheet
You can add up to 6 items per a category to the compare list.
Freely Extending Pole, Magic Wall
You can add up to 6 items per a category to the compare list.
Floorboards New Strong Mat
You can add up to 6 items per a category to the compare list.
Floorboards Tough Mat II
You can add up to 6 items per a category to the compare list.
Lining Board Safety Cap
You can add up to 6 items per a category to the compare list.
Floorboards JYU LIGHT
You can add up to 6 items per a category to the compare list.
Floorboards SUPER JYU LIGHT
You can add up to 6 items per a category to the compare list.
Snowtex Super Cool Cloth
You can add up to 6 items per a category to the compare list.
Snowtex Cloth 1.5X50 m
You can add up to 6 items per a category to the compare list.
Protective Sheet PLAVENIYA
You can add up to 6 items per a category to the compare list.
Protective Material Polyca PLADAN
You can add up to 6 items per a category to the compare list.
Plastic Stepped Ball, SUNPLY, Lightweight Type
You can add up to 6 items per a category to the compare list.
Plastic Stepped Ball, SUNPLY, Conductive Type
You can add up to 6 items per a category to the compare list.
Protective Sheet Trabo®
You can add up to 6 items per a category to the compare list.
Bellows Sheet CR
You can add up to 6 items per a category to the compare list.
Bellows Sheet EPT
You can add up to 6 items per a category to the compare list.
Protective Sheet PLADAN (DANPURA) 0.91X0.91 m
You can add up to 6 items per a category to the compare list.
Crocodile mark PVC curing sheet
Crocodile mark PVC curing sheet
Crocodile mark PVC curing sheet
You can add up to 6 items per a category to the compare list.
Staircase Curing Material Perfect KAIDAN Concrete for Stairs, with Riser
You can add up to 6 items per a category to the compare list.
Staircase Curing Material Perfect KAIDAN Concrete for Stairs, without Riser
You can add up to 6 items per a category to the compare list.
Staircase Curing Material Perfect KAIDAN for Wooden Stairs, with Riser
You can add up to 6 items per a category to the compare list.
Protective Sheet Diamond Step Support
You can add up to 6 items per a category to the compare list.
Protective Blue Mat 30 m Roll x 1.5 mm Thick
You can add up to 6 items per a category to the compare list.
Sunshade Curtains Polyethylene
You can add up to 6 items per a category to the compare list.
Protective Cushion Mats
You can add up to 6 items per a category to the compare list.
Neo Step
You can add up to 6 items per a category to the compare list.
Work Sheet EA911AB-10
You can add up to 6 items per a category to the compare list.
Shading Sheet EA915CE-2
You can add up to 6 items per a category to the compare list.
Shading Sheet EA915CE-4
You can add up to 6 items per a category to the compare list.
WAKI Curing Sheet, Green
You can add up to 6 items per a category to the compare list.
WAKI Curing Sheet, Green
You can add up to 6 items per a category to the compare list.
Curing Cross EA911BA-100
You can add up to 6 items per a category to the compare list.
Curing Cross EA911BC-51
You can add up to 6 items per a category to the compare list.
Curing Cross EA911BC-52
You can add up to 6 items per a category to the compare list.
Curing Cross EA911BC-53
You can add up to 6 items per a category to the compare list.
Curing Cross EA911BC-54
You can add up to 6 items per a category to the compare list.
Foldable Protective Plastic Cardboard EA911BE-25A
You can add up to 6 items per a category to the compare list.
Protective Cushion Mat
Brand

TRUSCO

IRISOHYAMA

HAGIHARA INDUSTRIES

ESCO

KIKUCHI SHEET

SUMIKAPLASTIC

SUMIKAPLASTIC

TRUSCO

IRISOHYAMA

ESCO

ESCO

ACHILLES

ACHILLES

MF

HAGIHARA INDUSTRIES

HAGIHARA INDUSTRIES

HAGIHARA INDUSTRIES

NICHIDAIKOGYO

NICHIDAIKOGYO

SEKISUI CHEMICAL

SEKISUI CHEMICAL

SEKISUI CHEMICAL

SEKISUI CHEMICAL

SEKISUI CHEMICAL

SEKISUI CHEMICAL

SEKISUI CHEMICAL

SEKISUI CHEMICAL

SAKAI CHEMICAL INDUSTRY

SAKAI CHEMICAL INDUSTRY

SAKAI CHEMICAL INDUSTRY

SANKO

SANKO

TSUKUSHI KOBO

TRUSCO

TRUSCO

WATANABE INDUSTRY

DIC PLASTICS

NICHIDAIKOGYO

NICHIDAIKOGYO

NICHIDAIKOGYO

TRUSCO

TRUSCO

YUTAKA MAKE

YUTAKA MAKE

YUTAKA MAKE

YUTAKA MAKE

AS ONE

AS ONE

HINOKOGYO

HISHI

HISHI

IWATANI MATERIALS

MILX

MILX

SHINODA

SHINODA

ARAO

KUBOTACI

KUBOTACI

HAGIHARA INDUSTRIES

HAGIHARA INDUSTRIES

SEKISUI CHEMICAL

IRISOHYAMA

SUMIKAPLASTIC

SUMIKAPLASTIC

KAWAKAMI SANGYO

SHIBATA INDUSTRIAL

SHIBATA INDUSTRIAL

IRISOHYAMA

NICHIDAIKOGYO

NICHIDAIKOGYO

NICHIDAIKOGYO

NICHIDAIKOGYO

NICHIDAIKOGYO

IRISOHYAMA

NICHIDAIKOGYO

YUTAKA MAKE

ARAO

ESCO

ESCO

ESCO

WAKISANGYO

WAKISANGYO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

E VALUE

Product Series

Shock Absorbing Floor Curing Sheet (Made of Polyethylene)

Folding Protective Corrugated Plastic Sheet

Ester Canvas Cloth

Pladan EA911BD-2【5 Pieces Per Package】

Heat-Resistant, Heat-Retention, Cold-Resistant Sheet

Plastic Stepped Ball, SUNPLY

Plastic Foam PP Sheet, Sumi Seller, Hard Type

Curing Sheet (PP Board)

Protective Sheet PLADAN (DANPURA) 0.91X1.82 m

0.75 × 1.5 m / 3.0 m, Floor Protective Covering Board (Foldable)

900 × 1,800 mm / 2.5 mm Floor Protective Covering Board (5 Sheets)【5 Pieces Per Package】

Standard Type Yellow Fastener for Simple Doorway

Fastener for Simple Doorway, Flarre Fastener, Fireproof Type

Protective Sheet DAICHI Sheet

Powder Dust Adhered Cross (Yellow Type)

Powder Dust Adhered Cross (Black Type)

Protective Sheet J-Transparent Cross

Shockless Mat

poly sheet

Simple Corrugated Plastic Protective Sheet

Protective Sheet PlaBeni Soft Roll Type

PlaBeni Soft Double-Sided NS

PlaBeni Hard

PlaBeni Hard NS

Olefinic Rigid Foam Zetron Curing Sheet

Adhesive Curing Sheet (for Stairs and Floors)

Adhesive Curing Sheet (for Wall Surfaces)

Protective Sheet MINADAN

Lamidan, Protective Sheet Minafoam

Cushioning Curing Sheet Minapack

Load Mat

Plank, Black 1.5X1.2 m

Easy-to-use Road Mat

Dampla Curing Sheet TY3-36

Absorbent Curing Sheet

Adhesive curing sheet Adhesive Pita mat for curing

Temporary Panel "Shikiita"

Floor Curing Material, PITTARI Guard

Floorboards Waniban

Floorboards U Shaped Anchor for Waniban

Color Tarpaulin #3000

Curing mat

OD Green Sheet #3000 Thickness: 0.22 mm

Black Sheet #3000

Camouflage Sheet #3000

Truck Sheet (Canvas)

Heat-resistant sheet 0.92 x 0.92 m – 1.92 x 1.92 m

AS ONE Corporation Heat Resistant / Disaster Prevention Sheet CY-2

Floorboards Hino Mat

Floorboards SIKIRAKU

Drainage Material Dial Drain

Shatter Resistant Sheet

Fastener Magic Door for Protective Sheet

Freely Extending Pole, Magic Wall

Floorboards New Strong Mat

Floorboards Tough Mat II

Lining Board Safety Cap

Floorboards JYU LIGHT

Floorboards SUPER JYU LIGHT

Snowtex Super Cool Cloth

Snowtex Cloth 1.5X50 m

Protective Sheet PLAVENIYA

Protective Material Polyca PLADAN

Plastic Stepped Ball, SUNPLY, Lightweight Type

Plastic Stepped Ball, SUNPLY, Conductive Type

Protective Sheet Trabo®

Bellows Sheet CR

Bellows Sheet EPT

Protective Sheet PLADAN (DANPURA) 0.91X0.91 m

Crocodile mark PVC curing sheet

Staircase Curing Material Perfect KAIDAN Concrete for Stairs, with Riser

Staircase Curing Material Perfect KAIDAN Concrete for Stairs, without Riser

Staircase Curing Material Perfect KAIDAN for Wooden Stairs, with Riser

Protective Sheet Diamond Step Support

Protective Blue Mat 30 m Roll x 1.5 mm Thick

Sunshade Curtains Polyethylene

Protective Cushion Mats

Neo Step

Work Sheet EA911AB-10

Shading Sheet EA915CE-2

Shading Sheet EA915CE-4

WAKI Curing Sheet, Green

WAKI Curing Sheet, Green

Curing Cross EA911BA-100

Curing Cross EA911BC-51

Curing Cross EA911BC-52

Curing Cross EA911BC-53

Curing Cross EA911BC-54

Foldable Protective Plastic Cardboard EA911BE-25A【5 Pieces Per Package】

Protective Cushion Mat

From

฿ 1,498.00

฿ 294.11

฿ 34,085.49

฿ 765.00

฿ 5,435.82

฿ 715.00

฿ 2,590.49

฿ 904.00

฿ 572.29

฿ 2,887.00

฿ 9,378.54

฿ 2,037.81

฿ 3,669.00

฿ 1,828.58

฿ 4,837.00

฿ 5,877.00

฿ 965.72

฿ 1,346.04

฿ 1,566.00

฿ 239.00

฿ 7,735.76

฿ 6,472.00

฿ 1,608.89

฿ 1,720.99

฿ 1,239.23

฿ 7,322.00

฿ 2,774.00

฿ 187.00

฿ 415.32

฿ 6,292.00

฿ 1,438.50

฿ 25,216.47

฿ 6,720.44

฿ 446.32

฿ 192.00

฿ 18,660.00

฿ 3,569.07

฿ 10,025.81

฿ 4,034.80

฿ 2,960.00

฿ 1,700.00

฿ 750.00

฿ 196.00

฿ 228.58

฿ 545.00

฿ 9,635.50

฿ 4,350.04

Special Price

On Sale Until 30/04/2024

฿ 6,917.27

Special Price

On Sale Until 30/04/2024

฿ 20,819.00

฿ 24,630.03

฿ 22,813.75

฿ 4,537.00

฿ 896.00

฿ 20,461.00

฿ 8,666.04

฿ 30,223.38

฿ 150.48

฿ 6,496.13

฿ 14,343.59

฿ 27,543.76

฿ 7,869.72

฿ 314.94

฿ 1,840.00

฿ 624.55

฿ 1,147.96

฿ 13,874.00

฿ 11,282.12

฿ 20,269.85

฿ 400.43

฿ 2,186.00

฿ 3,263.18

฿ 2,680.00

฿ 2,610.10

฿ 7,619.05

฿ 1,509.00

฿ 1,276.13

฿ 431.00

฿ 243.85

฿ 797.00

฿ 2,917.00

฿ 3,784.00

฿ 3,085.75

฿ 1,147.67

฿ 302.00

฿ 609.00

฿ 480.00

฿ 1,035.00

฿ 1,634.00

฿ 1,713.55

฿ 511.18

Days to Ship Same day 10 Day(s) 35 Day(s) 14 Day(s) 40 Day(s) 1 Day(s) 10 Day(s) 1 Day(s) 6 Day(s) 12 Day(s) 7 Day(s) 5 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 5 Day(s) 5 Day(s) 10 Day(s) 1 Day(s) 10 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 40 Day(s) 40 Day(s) 12 Day(s) 12 Day(s) 40 Day(s) 12 Day(s) 10 Day(s) Same day 40 Day(s) 12 Day(s) 40 Day(s) 12 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 10 Day(s) 1 Day(s) 10 Day(s) Same day Same day 40 Day(s) 40 Day(s) 40 Day(s) 1 Day(s) 10 Day(s) 1 Day(s) 40 Day(s) 40 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 35 Day(s) 1 Day(s) 12 Day(s) 10 Day(s) 1 Day(s) 1 Day(s) 12 Day(s) 1 Day(s) 12 Day(s) 10 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 14 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 19 Day(s) 12 Day(s) 12 Day(s) 20 Day(s) 12 Day(s) 10 Day(s) 20 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 6 Day(s) 7 Day(s)
Product TypeProtective sheetProtective sheetProtective sheet-Truck SheetProtective sheetProtective sheetProtective sheetProtective sheetProtective sheet-Protective sheetProtective sheetProtective sheetProtective sheetProtective sheetProtective sheetProtective sheetProtective sheetProtective sheetProtective sheetProtective sheetProtective sheetProtective sheetProtective sheetProtective sheetProtective sheetProtective sheetProtective sheetProtective sheetTemporary MatTemporary MatTemporary MatProtective sheetProtective sheetProtective sheetProtective sheetProtective sheetTemporary Mat-Color SheetProtective sheetColor SheetColor SheetDesigned SheetTruck SheetFlameproof sheetFlameproof sheetProtective sheetProtective sheetProtective sheetProtective sheetProtective sheetProtective sheetTemporary MatTemporary Mat-Temporary MatTemporary MatProtective sheetProtective sheetProtective sheetProtective sheetProtective sheetProtective sheetProtective sheetProtective sheetProtective sheetProtective sheetProtective sheetProtective sheetProtective sheetProtective sheetProtective sheetProtective sheetProtective sheetProtective sheetProtective sheet-----------Protective sheet
Thickness(mm)22.50.6-0.44 ~ 531.5 ~ 34--0.20.30.150.110.110.1120.06 ~ 0.1531.51.62.5 ~ 32.55.51.732.53.52.545259.533340316-0.251.60.220.220.220.56--2510100.1 ~ 0.15--1017-6 ~ 10150.30.192.543.54 ~ 590.65 ~ 10.65 ~ 140.23332.51.5---------------
Width × Length(m)1X301.82×0.911.85×50 ~ 1.95×50-1.55X1 ~ 2.7X70.91×1.820.9×1.80.9×1.80.91×1.820.75×1.5-200X2.2300X2.50.93X501.8X501.8X501.81X50 ~ 3.52X5.311X302X50 ~ 2×500.9X1.80.9X101X1 ~ 1X100.9X1.80.9X1.80.91X1.820.75X3.40.9X1.80.91X1.820.91X1.821.2X500.5X0.51.5X1.20.6X3.6 ~ 0.6X50.91X1.820.05X2 ~ 0.91X1.80.91X20 ~ 1.82X200.9X0.751X21.1X1.8-3.6X5.4 ~ 10X100.5X1 ~ 1X11.8X1.8 ~ 10X101.8X1.8 ~ 5.4X7.21.71X1.71 ~ 9.76X9.852.6X4.8 ~ 3.5X50.92X0.921X11.2X1.51.2X2.40.3X501.8X500.03X2-1X21.23X2.5-0.91×1.820.91×1.821.8×1001.5×500.91X1.820.91×1.820.91×1.820.91×1.820.91×1.821.1×51.1×50.91×0.911×300.95×0.340.95×0.220.72×0.360.9×0.191.18×302×1.950.6X1.0 ~ 1.8X2.7------------0.90 × 0.90 ~ 1.20 × 2.40
ColorBlue / GreenSemi-TransparentOD Green / Green / White-OtherBlue / Green / Semi-Transparent / White / Gray / BlackBlueBlueBlue / Green / Yellow / Gray / Other / RedBlue---OtherYellowOtherSemi-TransparentBlueTransparentWhiteBlueGreenBlueGreenBeigeBeigeBeigeWhiteBlueOtherGreenOtherGreenOtherGray / BeigeGrayGreenBlueBlue-Green / OtherGrayOD GreenOtherOtherGreenGrayOD GreenOtherOtherWhiteOther--OtherOtherGrayOtherOtherWhiteWhiteSemi-TransparentWhite / BeigeBlue / Semi-TransparentBlackWhiteBlackBlackBlue / Green / Yellow / White / Gray / BlackBlackBlueBlueBlueGreenBlueWhite-Blue-----------Blue
ShapeRolled TypeFolding TypeRolled Type-Folding Type / Rolled Type-Folding TypeFolding TypeFolding TypeFolding Type-Rolled TypeRolled TypeRolled TypeRolled TypeRolled TypeRolled TypeRolled TypeRolled TypeFolding TypeRolled TypeRolled Type---Rolled TypeRolled TypeFolding TypeFolding TypeRolled Type--Rolled TypeFolding TypeRolled TypeRolled Type----Folding TypeRolled TypeFolding TypeFolding TypeFolding TypeFolding TypeFolding TypeFolding TypeFolding Type-Rolled TypeRolled TypeRolled Type-Folding TypeFolding Type---Rolled TypeRolled TypeFolding Type-Folding TypeFolding TypeFolding TypeRolled TypeRolled TypeFolding TypeRolled TypeFolding TypeFolding TypeFolding TypeFolding TypeRolled TypeFolding TypeFolding TypeFolding Type-----------Folding Type
Compatible Automobile Model----Pickup Truck / 2 t Truck / 4 t truck----------------------------------------4 t truck--------------------------------------------
Other---------------------------------------Option--------------------------------------------------

Loading...

Related Categories to Protective Sheets