(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock And Key, Lock-Out Station Kit Part (22 Hooks)

Lock And Key, Lock-Out Station Kit Part (22 Hooks)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of PSL-20SWCA

  • Product Type
    Lock-out
  • Vertical(mm)
    584.2
  • Horizontal(mm)
    584.2
  • JAN Code
    0074983221684
  • Trusco Code
    474-7003
  • Mass(g)
    7000
  • Tag Holder(piece)
    4
  • Hook(piece)
    22
  • Set Content
    Non-Conductive Padlock (PSL-8) x 20, Lockout Latch (PSL-1.5) x 6, Safety Tag (PVT-98) x 25, (PVT-41) x 25
  • Amount Of Content
    1 Set
Part Number
PSL-20SWCA SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 47,443.00

฿ 34,837.39

SECURITY LOCKS 1 Piece(s) 10 Day(s) 1 Set

Basic Specifications

  • Product Type
    Lock-out
  • Vertical(mm)
    584.2
  • Horizontal(mm)
    584.2
  • JAN Code
    0074983221684
  • Trusco Code
    474-7003
  • Mass(g)
    7000
  • Tag Holder(piece)
    4
  • Hook(piece)
    22
  • Set Content
    Non-Conductive Padlock (PSL-8) x 20, Lockout Latch (PSL-1.5) x 6, Safety Tag (PVT-98) x 25, (PVT-41) x 25
  • Amount Of Content
    1 Set

Product Description

[Features]
· Securely prevents accidents during maintenance by centrally managing lock-out devices.
[Applications]
· For managing lock-out devices.

Specifications of PSL-20SWCA

  • Product Type
    Lock-out
  • Vertical(mm)
    584.2
  • Horizontal(mm)
    584.2
  • JAN Code
    0074983221684
  • Trusco Code
    474-7003
  • Mass(g)
    7000
  • Tag Holder(piece)
    4
  • Hook(piece)
    22
  • Set Content
    Non-Conductive Padlock (PSL-8) x 20, Lockout Latch (PSL-1.5) x 6, Safety Tag (PVT-98) x 25, (PVT-41) x 25
  • Amount Of Content
    1 Set
Part Number
PSL-20SWCA SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 47,443.00

฿ 34,837.39

SECURITY LOCKS 1 Piece(s) 10 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1