(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock And Key, Hasp (Hanger) For Lock-Out

Lock And Key, Hasp (Hanger) For Lock-Out

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 496.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
PSL-1
PSL-1A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN Code Trusco Code Mass
(g)
Specifications Amount Of Content

฿ 496.00

SECURITY LOCKS 1 Piece(s) Same day 0074983275083 360-4161 83 With Overlap, ISO9001 Certified Factory Made, ISO14001 Certified Factory Made 1 pc.

฿ 692.00

฿ 477.13

HASP (HANGER) FOR LOCK-OUT 1 Piece(s) Same day 0074983278510 360-4179 89 No Overlap, ISO9001 Certified Factory Made, ISO14001 Certified Factory Made 1 pc.

Basic Specifications

  • Product Type
    Lock-out
  • Material
    Galvanized Steel
  • Jaw internal diameter(mm)
    25.4
  • Number of usable keys(piece)
    6
  • Material Details
    Galvanized Steel Plate, Resin
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Multiple workers can be locked out at the same time for superior safety.
[Application]
· Lock out the object with multiple keys.
[Material Properties]
· Galvanized steel plate, resin

Part Number
PSL-1
PSL-1A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN Code Trusco Code Mass
(g)
Specifications Amount Of Content

฿ 496.00

SECURITY LOCKS 1 Piece(s) Same day 0074983275083 360-4161 83 With Overlap, ISO9001 Certified Factory Made, ISO14001 Certified Factory Made 1 pc.

฿ 692.00

฿ 477.13

HASP (HANGER) FOR LOCK-OUT 1 Piece(s) Same day 0074983278510 360-4179 89 No Overlap, ISO9001 Certified Factory Made, ISO14001 Certified Factory Made 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since multiple workers can lock out at the same time, they are excellent in safety.

Specification

●SPQ(piece):12
●Number of Mountable Keys: 6 Pieces

Materials

●Zinc Plated Steel Sheet, Resin