(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock And Key, Gate Valve Lock Out (PSL-V2A)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
PSL-V2A
PSL-V6A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Handle Size
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,724.00

SECURITY LOCKS 1 Piece(s) 1 Day(s) 25.4 to 76.2 0074983443727 360-4233 112 1 pc.

฿ 2,635.00

SECURITY LOCKS 1 Piece(s) 12 Day(s) 76.2~165.1 0074983443734 360-4241 199 1 pc.

Basic Specifications

  • Product Type
    Lock-out
  • Material
    Other
  • Color
    Red
  • Material Details
    Polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Valve can be locked out so that it cannot be turned.
[Application]
· Lock out the entire valve to prevent malfunction.
[Material Properties]
· Polypropylene (PP).

Part Number
PSL-V2A
PSL-V6A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Handle Size
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,724.00

SECURITY LOCKS 1 Piece(s) 1 Day(s) 25.4 to 76.2 0074983443727 360-4233 112 1 pc.

฿ 2,635.00

SECURITY LOCKS 1 Piece(s) 12 Day(s) 76.2~165.1 0074983443734 360-4241 199 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can lock out the valve so that can not be turned.

Specification

●With keyhole

Materials

●Polypropylene(PP)