(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Uses filter paper and components with excellent resistance to electric discharge machining oil.
· The filter paper containing thermosetting resin is form-cured by heat treatment for excellent durability and strength performance.
· In terms of filtration precision, the filter paper has a coarse mesh compared to filter paper for water.
· Used as high performance filter paper for new Mitsubishi models.
Filtration precision | Standard | Internal paper filter | N | Outer diameter(mm) | ø300 |
---|---|---|---|---|---|
Height(mm) | 300 | Method | Internal pressure type | JAN code | 4560403150680 |
Trusco code | 418-5501 | Pressure(kg/cm2) | Internal pressure (2.0) | Joint (shape) | With M30 |
Joint (material) | Nylon resin | Coupler | Center coupler | Coupler thread | M30 |
Applicable model | Mitsubishi Electric EA8P.EA8PV.EA12.EA28V | Weight(kg) | 9.5 | Quantity | 1 Box (2 pieces) |
Please check the type/dimensions/specifications of the part TO-43-2P in the TOKAI KOGYO, Oil Filter TO-43 series.
How can we improve?
How can we improve?