(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Uses filter paper and components with excellent resistance to electric discharge machining oil.
· The filter paper containing thermosetting resin is form-cured by heat treatment for excellent durability and strength performance.
· In terms of filtration precision, the filter paper has a coarse mesh compared to filter paper for water.
Part Number |
---|
TO-24-2P |
TO-24-25-2P |
TO-42-2P |
TO-42-25-2P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Filtration precision | Internal paper filter | Outer diameter (mm) | Height (mm) | Pore diameter (mm) | Method | JAN code | Trusco code | Pressure (kg/cm2) | Joint (shape) | Joint (material) | Coupler | Coupler thread | Applicable model | Weight (kg) | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,492.00 | TFK FILTER FOR EDM | 1 Pack(s) | 2 Pieces Per Package | 40 Day(s) | - | - | - | - | ø29 | Internal pressure type | 4560403150628 | 418-5471 | - | - | - | - | - | - | - | 1 Box (2 pieces) | ||
฿ 8,896.00 | TFK FILTER FOR EDM | 1 Pack(s) | 2 Pieces Per Package | 40 Day(s) | - | - | - | - | ø29 | Internal pressure type | 4560403150635 | 418-5463 | - | - | - | - | - | - | - | 1 Box (2 pieces) | ||
฿ 14,983.00 ฿ 11,972.92 | TFK FILTER FOR EDM | 1 Pack(s) | 2 Pieces Per Package | 40 Day(s) | Standard | Y | ø300 | 330 | - | Internal/external pressure type | 4560403150666 | 418-5498 | Internal/external pressure (2.0) | M30 with sides | Nylon resin | Side coupler | M30 | Mitsubishi Electric VX.EX.VH.VA.MA.EA (EA8P.EA8PV.EA12.EA28V not included) | 10.5 | 1 Box (2 pieces) | ||
฿ 14,983.00 ฿ 11,972.92 | TFK FILTER FOR EDM | 1 Pack(s) | 2 Pieces Per Package | 40 Day(s) | Coarsest | Y | ø300 | 330 | - | Internal/external pressure type | 4560403150673 | 418-5480 | Internal/external pressure (2.0) | M30 with sides | Nylon resin | Side coupler | M30 | Mitsubishi Electric VX.EX.VH.VA.MA.EA (EA8P.EA8PV.EA12.EA28V not included) | 10.5 | 1 Box (2 pieces) |
Loading...
Quantity | 1 Box (2 pieces) |
---|
How can we improve?
How can we improve?