(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Use of high performance filter paper reduces the pollution generated during initial filtering.
· Select from a coarse, standard or fine mesh for filtration precision depending on your processing conditions, workpiece material and sludge grain diameter.
· The internal filter paper reduces deviation of water inside the filter and the intrinsic performance of the filter paper is exerted to the maximum, extending the life.
· The UT Series uses a higher performance filter paper than the TW Series.
· In terms of filtration precision, the UT filter paper (coarse) has a "fine mesh" compared to TW Series (standard) filter paper.
Part Number |
---|
UT300 |
UT300-A |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | JAN code | Trusco code | Quantity |
---|---|---|---|---|---|---|---|---|---|
฿ 13,112.00 ฿ 11,087.51 | TFK FILTER FOR WIRE EDM | 1 Pack(s) | 2 Pieces Per Package | 45 Day(s) | 4560403150345 | 418-5668 | 1 Box (2 Pieces) | ||
฿ 12,176.00 | TFK FILTER FOR WIRE EDM | 1 Pack(s) | 2 Pieces Per Package | 45 Day(s) | 4560403150352 | 418-5676 | 1 Box (2 Pieces) |
Loading...
Product name | TKF Filter ø300 × 300 (M Coupler) | Quantity | 1 Box (2 Pieces) |
---|
How can we improve?
How can we improve?