1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic case EZ9648

TOOL

Plastic case EZ9648
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,223.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a plastic tool storage case.
A spare battery pack can also be stored.
It comes with a small case.

 
Part Number
EZ9648
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 1,223.13

TOOL 1 Piece(s) Quote 1 pc.

Loading...

  1. 1

Basic Information

Type Other Related Accessory 通用工具 EZ6101・EZ6181・EZ6266・EZ6280・EZ6281・EZ6282・EZ6283・EZ6401・EZ6402・EZ6403・EZ6404・EZ6470・EZ6481・EZ6482・EZ6501・EZ6504・EZ6505・EZ6506・EZ6507・EZ6508・EZ6581・EZ6582・EZ6602・EZ6603・EZ6604・EZ6605・EZ6606・EZ6607・EZ6609・EZ6705・EZ6780・EZ7200・EZ7201・EZ7202・EZ7203・EZ7205・EZ7207・EZ7270・EZ7271・EZ74A1・EZ7440・EZ7441・EZ75A1・EZ75A2・EZ75A3・EZ7540・EZ7541・EZ7542・EZ7543・EZ7544・EZ7545・EZ7546・EZ7547・EZ7548.・EZ7940・EZ7550・EZ7551 RoHS Compliant Corresponds To
Accessory × Mass(g) 1860000 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part EZ9648 in the Plastic case EZ9648 series.