(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
A plastic case for tools with an easy-to-carry handle.
It comes with a small box for easy organization of small accessories.
通用工具 | EZ6101・EZ6181・EZ6266・EZ6280・EZ6281・EZ6282・EZ6283・EZ6401・EZ6402・EZ6403・EZ6404・EZ6470・EZ6481・EZ6482・EZ6501・EZ6504・EZ6505・EZ6506・EZ6507・EZ6508・EZ6581・EZ6582・EZ6602・EZ6603・EZ6604・EZ6605・EZ6606・EZ6607・EZ6609・EZ6705・EZ6780・EZ7200・EZ7201・EZ7202・EZ7203・EZ7205・EZ7207・EZ7270・EZ7271・EZ74A1・EZ7440・EZ7441・EZ75A1・EZ75A2・EZ75A3・EZ7540・EZ7541・EZ7542・EZ7543・EZ7544・EZ7545・EZ7546・EZ7547・EZ7548.・EZ7940・EZ7550・EZ7551・ | RoHS Compliant | Corresponds To | Accessory | × |
---|---|---|---|---|---|
Mass(g) | 1198000 | Amount Of Content | 1 pc. |
Please check the type/dimensions/specifications of the part EZ9646 in the Case series.
How can we improve?
How can we improve?