1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nickel Metal Hydride Battery 15.6 V

TOOL

Nickel Metal Hydride Battery 15.6 V
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,670.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
This is a nickel-metal hydride battery with the compatible charger of EZ0L80 and the charging time of 27 to 85 minutes.

Part Number
EZ9230S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipQuantity

฿ 8,670.38

TOOL 1 Piece(s) Quote 1 pc.

Loading...

  1. 1

Basic Information

Type Electric Accessory Voltage(V) 15.6 Capacity(Ah) 2.8
Type N RoHS Compliant Corresponds To Mass(g) 1880000
Quantity 1 pc.

Please check the type/dimensions/specifications of the part EZ9230S in the Nickel Metal Hydride Battery 15.6 V series.