1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chargeable Square Hole Cutter 14.4 V 2.0 Ah

TOOL

Chargeable Square Hole Cutter 14.4 V 2.0 Ah
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 23,484.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Easy upwards-facing work.
· Features abundant countermeasures against cutting chips.

Part Number
EZ4543LF1S-B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipQuantity

฿ 23,484.53

฿ 19,163.38

TOOL 1 Piece(s) Quote 1 pc.

Loading...

  1. 1

Basic Information

Product Type Square Hole Cutter Cutting Depth: Gypsum Board(mm) 30 Voltage(V) 14.4
Capacity(Ah) 2.0 Three axis synthetic value of vibration(m/s2) 9.1 Depth of cut: Woodwork(mm) 15
Mass(g) 1650 Accessory Plastic Case (EZ9653), Lithium-ion Exclusive Quick Charger (EZ0L81), LF Type Battery Pack (EZ9L47) x 2 Pieces Charge time 35 Min. to Charge
Quantity 1 pc.

Please check the type/dimensions/specifications of the part EZ4543LF1S-B in the Chargeable Square Hole Cutter 14.4 V 2.0 Ah series.