1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Work for EZ3511

TOOL

Metal Work for EZ3511
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,501.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Metalwork for Panasonic Corporation EZ3511.
[Maximum Cutting Capacity] [Metal pipe]ø130 mm, "wood" 235 mm

Part Number
EZ9PM18A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 4,501.03

TOOL 1 Piece(s) Quote 1 pc.

Loading...

  1. 1

Basic Information

Product Type Other Related Products Stroke Width(mm) 28 Mountable blade thickness(mm) 0.9 to 1.6
Maximum cutting capacity φ130 mm, 235 mm Vibration suppression function Available Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part EZ9PM18A in the Metal Work for EZ3511 series.