1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chargeable Stick Drill Screw Driver, 3.6 V, with Black Case (Part Number)

RECHARGEABLE DRILL DRIVERS

Chargeable Stick Drill Screw Driver, 3.6 V, with Black Case
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,991.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This product has excellent cost performance as it contains a set of two battery packs and 3.6 V / 7.2 V compatible charger.

 
Part Number
EZ7410LA2SH1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 11,991.67

RECHARGEABLE DRILL DRIVERS 1 Piece(s) Same day 1 pc.

Loading...

  1. 1

Basic Information

Voltage(V) 3.6 Rechargeable Y Weight(g) 480
Sales Set Content Main body, Case, Battery, Battery charger No load rotation speed: High speed(min-1) 600 No load rotation speed: Low speed(min-1) 200
Color Gray Maximum Tightening Torque, High Speed(N·m) 1.5 Maximum Tightening Torque, Low Speed(N·m) 4.4
Capacity(Ah) 1.5 RoHS Compliant Corresponds To Clutch Operation Torque 21-stage changeover (in steps of approx. 0.1 N·m {1.3 kgf·cm} from approx. 0.3-2.9 N·m {3 to 30 kgf·cm})
Charge time 35 Min. to Charge Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part EZ7410LA2SH1 in the Chargeable Stick Drill Screw Driver, 3.6 V, with Black Case series.