(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock And Key, Number Variable Type Stainless Steel Shackle Padlock (145IB-40-BL)

Lock And Key, Number Variable Type Stainless Steel Shackle Padlock (145IB-40-BL)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
145IB-40-BL
145IB-40-RE
145IB-40-SI
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 836.66

DIALKEYS 1 Piece(s) Same day Blue 4936053102896 495-7652 1 pc.

฿ 802.04

DIAL KEYS 1 Piece(s) 10 Day(s) Red 4936053102957 495-7661 1 pc.

฿ 802.04

DIAL KEYS 1 Piece(s) 10 Day(s) Silver 4936053102964 495-7679 1 pc.

Basic Specifications

  • Product Model
    Padlock
  • Material Quality
    Aluminum
  • Width(mm)
    42
  • Shackle Diameter(mm)
    6
  • B(mm)
    26
  • C(mm)
    22
  • Mass(g)
    102
  • Specifications / Lock
    Dial 4-Step Type
  • Dial
    4 digits
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Shackle made of rust-resistant stainless steel.
· Can select whatever number you like from 10,000 combinations.
· Highly secure 4-stage dial lock.
· A dial type lock, so you do not have to carry the key around with you.
· Ideal for use in common spaces such as warehouses and entrance gates.
· The body is made of aluminum, so it is lightweight and resistant to corrosion and dirt. It also stays looking good for a long time.
[Applications]
· Warehouses and lockers, post boxes, tool boxes, storage boxes, etc.

Part Number
145IB-40-BL
145IB-40-RE
145IB-40-SI
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 836.66

DIALKEYS 1 Piece(s) Same day Blue 4936053102896 495-7652 1 pc.

฿ 802.04

DIAL KEYS 1 Piece(s) 10 Day(s) Red 4936053102957 495-7661 1 pc.

฿ 802.04

DIAL KEYS 1 Piece(s) 10 Day(s) Silver 4936053102964 495-7679 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1