(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock And Key, Automatic Latch (Made of Zinc Die Casting) (1000M-40)

Lock And Key, Automatic Latch (Made of Zinc Die Casting) (1000M-40)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1000M-40
1000S-35
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship C
(mm)
B
(mm)
C
(mm)
D
(mm)
H
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 282.00

STEEL LATCH 1 Piece(s) 1 Day(s) 26 41.6 58.5 2 0.4 4994421234013 380-1560 80 1 pc.

฿ 258.00

STEEL LATCH 1 Piece(s) 12 Day(s) 23.4 37.4 51.1 1.5 0.3 4994421233511 380-1578 60 1 pc.

Basic Specifications

Product Description

[Features]
· Simple locking device that can be locked and unlocked with one hand.
· Press the push-button to open the lock.
[Application]
· Various types of doors.

Part Number
1000M-40
1000S-35
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship C
(mm)
B
(mm)
C
(mm)
D
(mm)
H
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 282.00

STEEL LATCH 1 Piece(s) 1 Day(s) 26 41.6 58.5 2 0.4 4994421234013 380-1560 80 1 pc.

฿ 258.00

STEEL LATCH 1 Piece(s) 12 Day(s) 23.4 37.4 51.1 1.5 0.3 4994421233511 380-1578 60 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A simple stud that can be locked and unlocked with one hand.

Usage

●Various doors.

Specification

●SPQ(piece):12

Materials

●Main Body: Zinc Die Casting
●Core Rod, Receiving Plate: Iron

Accessories

●6 screws