(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock And Key, Benry P Latch (Steel) (SB-LP70)

Lock And Key, Benry P Latch (Steel) (SB-LP70)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SB-LP70
SB-LP90
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship C
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
JAN Code Trusco Code Mass
(g)
Accessory Amount Of Content

฿ 121.67

STEEL LATCH 1 Piece(s) 1 Day(s) 39 70 6 24 21 3.5 15 36 4905637085191 384-8574 50 Wood Screw: 6 pcs 1 pc.

฿ 265.00

STEEL LATCH 1 Piece(s) 1 Day(s) 57 90 12 41 35 5 20 57 4905637085184 384-8582 170 Wood Screw: M5 x 6 pcs 1 pc.

Basic Specifications

Product Description

[Features]
· The large grip makes it easy to manipulate.
[Applications]
· Various kinds of hinged doors, various kinds of boxes.

Part Number
SB-LP70
SB-LP90
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship C
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
JAN Code Trusco Code Mass
(g)
Accessory Amount Of Content

฿ 121.67

STEEL LATCH 1 Piece(s) 1 Day(s) 39 70 6 24 21 3.5 15 36 4905637085191 384-8574 50 Wood Screw: 6 pcs 1 pc.

฿ 265.00

STEEL LATCH 1 Piece(s) 1 Day(s) 57 90 12 41 35 5 20 57 4905637085184 384-8582 170 Wood Screw: M5 x 6 pcs 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The handle is large and easy to operate.

Specification

●Color:Green

Materials

●Steel

Accessories

●Wood Screws 6 Piece