(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Weed Scraper Kezzutaro Standard

Weed Scraper Kezzutaro Standard

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DK800

  • Product Type
    Grass cutting
  • Tip width (mm)
    170
  • Overall length (mm)
    1470
  • Material
    Socket: 25.4 x 1.2 x 60 mm, Iron and Chrome Plated Treatment
  • Material (blade)
    Special tool steel
  • Material (handle)
    Natural Wood (Vertebra Made in Japan)
  • Specifications
    Design registration completed
  • JAN Code
    4953981500051
  • Trusco Code
    770-0202
  • Mass(g)
    650
  • Note 1
    The entire blade is heat processed
  • Note 2
    The blade can be sharpened by using a grindstone.
  • Amount Of Content
    1 pc.
Part Number
DK800
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,104.07

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Grass cutting
  • Tip width (mm)
    170
  • Overall length (mm)
    1470
  • Material
    Socket: 25.4 x 1.2 x 60 mm, Iron and Chrome Plated Treatment
  • Material (blade)
    Special tool steel
  • Material (handle)
    Natural Wood (Vertebra Made in Japan)
  • Specifications
    Design registration completed
  • JAN Code
    4953981500051
  • Trusco Code
    770-0202
  • Mass(g)
    650
  • Note 1
    The entire blade is heat processed
  • Note 2
    The blade can be sharpened by using a grindstone.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· You can easily remove weeds from furrows and on paddy levees while standing upright.
[Applications]
· For weeding fields.

Specifications of DK800

  • Product Type
    Grass cutting
  • Tip width (mm)
    170
  • Overall length (mm)
    1470
  • Material
    Socket: 25.4 x 1.2 x 60 mm, Iron and Chrome Plated Treatment
  • Material (blade)
    Special tool steel
  • Material (handle)
    Natural Wood (Vertebra Made in Japan)
  • Specifications
    Design registration completed
  • JAN Code
    4953981500051
  • Trusco Code
    770-0202
  • Mass(g)
    650
  • Note 1
    The entire blade is heat processed
  • Note 2
    The blade can be sharpened by using a grindstone.
  • Amount Of Content
    1 pc.
Part Number
DK800
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,104.07

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1