- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of DK901
-
- Product Type
- Hoe
-
- Blade width (mm)
- 180
-
- Tip width (mm)
- 180
-
- Overall length (mm)
- 1480
-
- Material (blade)
- Special tool steel
-
- Material (handle)
- Natural Wood (Vertebra Made in Japan)
-
- Specifications
- Design registration completed
-
- JAN Code
- 4953981500112
-
- Trusco Code
- 770-0326
-
- Mass(g)
- 1000
-
- Note 1
- Blade tip subjected to heat treatment
-
- Note 2
- The blade can be sharpened by using a grindstone.
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,128.05
|
MOWING / WEEDING SUPPLIES
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Hoe
-
- Blade width (mm)
- 180
-
- Tip width (mm)
- 180
-
- Overall length (mm)
- 1480
-
- Material (blade)
- Special tool steel
-
- Material (handle)
- Natural Wood (Vertebra Made in Japan)
-
- Specifications
- Design registration completed
-
- JAN Code
- 4953981500112
-
- Trusco Code
- 770-0326
-
- Mass(g)
- 1000
-
- Note 1
- Blade tip subjected to heat treatment
-
- Note 2
- The blade can be sharpened by using a grindstone.
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· The direction of the blade tip can be changed to suit the hand that is holding it, making it easier to plow ridges.
[Applications]
· For furrowing fields and creating troughs.
Specifications of DK901
-
- Product Type
- Hoe
-
- Blade width (mm)
- 180
-
- Tip width (mm)
- 180
-
- Overall length (mm)
- 1480
-
- Material (blade)
- Special tool steel
-
- Material (handle)
- Natural Wood (Vertebra Made in Japan)
-
- Specifications
- Design registration completed
-
- JAN Code
- 4953981500112
-
- Trusco Code
- 770-0326
-
- Mass(g)
- 1000
-
- Note 1
- Blade tip subjected to heat treatment
-
- Note 2
- The blade can be sharpened by using a grindstone.
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,128.05
|
MOWING / WEEDING SUPPLIES
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?