(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Simplex splitting axe

Simplex splitting axe

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3007.75

  • Product Type
    Axe
  • Blade length (mm)
    100
  • Overall length (mm)
    765
  • Material
    Hammer Head Material: polyethylene
  • Material (blade)
    Heat Treatment Steel
  • Material (handle)
    Hickory
  • Trusco Code
    480-4015
  • Mass(g)
    2700
  • Note
    Hatchet, malleable cast iron housing (with handle protector), Hickory handle
  • Amount Of Content
    1 pc.
Part Number
3007.75 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 13,148.00

฿ 12,096.16

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Axe
  • Blade length (mm)
    100
  • Overall length (mm)
    765
  • Material
    Hammer Head Material: polyethylene
  • Material (blade)
    Heat Treatment Steel
  • Material (handle)
    Hickory
  • Trusco Code
    480-4015
  • Mass(g)
    2700
  • Note
    Hatchet, malleable cast iron housing (with handle protector), Hickory handle
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Used for felling trees, reliably splitting wood without damaging the wood, chopping wood and pile driving, etc.
· Relatively small, easy-to-use ax.
· Uses the same structure as Halder's SIMPLEX hammer, so is secured reliably by a single bolt.
· Be sure to observe the predetermined torque when replacing the blade or handle, etc.
[Applications]
· Used together with a chain saw for felling trees, driving wedges into relatively soft wood, splitting wood and pile driving. Good for professionals or amateurs.

Specifications of 3007.75

  • Product Type
    Axe
  • Blade length (mm)
    100
  • Overall length (mm)
    765
  • Material
    Hammer Head Material: polyethylene
  • Material (blade)
    Heat Treatment Steel
  • Material (handle)
    Hickory
  • Trusco Code
    480-4015
  • Mass(g)
    2700
  • Note
    Hatchet, malleable cast iron housing (with handle protector), Hickory handle
  • Amount Of Content
    1 pc.
Part Number
3007.75 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 13,148.00

฿ 12,096.16

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1