- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of DK689
-
- Product Type
- Sickle
-
- Blade width (mm)
- 110
-
- Tip width (mm)
- 110
-
- Overall length (mm)
- 255
-
- Material (blade)
- Stainless Steel
-
- Material (handle)
- Natural Wood Beech
-
- JAN Code
- 4953981600157
-
- Trusco Code
- 770-0172
-
- Mass(g)
- 105
-
- Note 1
- Blade tip subjected to heat treatment
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 609.01
|
MOWING / WEEDING SUPPLIES
|
1 Piece(s)
|
|
40 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Sickle
-
- Blade width (mm)
- 110
-
- Tip width (mm)
- 110
-
- Overall length (mm)
- 255
-
- Material (blade)
- Stainless Steel
-
- Material (handle)
- Natural Wood Beech
-
- JAN Code
- 4953981600157
-
- Trusco Code
- 770-0172
-
- Mass(g)
- 105
-
- Note 1
- Blade tip subjected to heat treatment
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Use the regular blade for chipping weeds and the sharp blade tip for removing weeds from alongside walls, etc.
[Applications]
· For weeding gardens, etc.
Specifications of DK689
-
- Product Type
- Sickle
-
- Blade width (mm)
- 110
-
- Tip width (mm)
- 110
-
- Overall length (mm)
- 255
-
- Material (blade)
- Stainless Steel
-
- Material (handle)
- Natural Wood Beech
-
- JAN Code
- 4953981600157
-
- Trusco Code
- 770-0172
-
- Mass(g)
- 105
-
- Note 1
- Blade tip subjected to heat treatment
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 609.01
|
MOWING / WEEDING SUPPLIES
|
1 Piece(s)
|
|
40 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?