(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Easy Mowing Standing Sickle

Easy Mowing Standing Sickle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,382.11 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1534
1535
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Application JAN Code Drusco Code Amount Of Content

฿ 1,759.44

MOWING / WEEDING SUPPLIES 1 Piece(s) 10 Day(s) Stainless Steel 4951167615346 758-9093 1 pc.

฿ 1,382.11

MOWING / WEEDING SUPPLIES 1 Piece(s) 12 Day(s) Carbon Edge Steel 4951167615353 758-9107 1 pc.

Basic Specifications

  • Product Model
    Sickle
  • Blade Length (mm)
    245
  • Blade Width (mm)
    45
  • Overall Length (mm)
    1400
  • Handle material
    Aluminum
  • Blade length(mm)
    170
  • Mass(g)
    700
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can be used for a wide range of applications such as cutting grass, chipping weeds, weeding and raking.

Part Number
1534
1535
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Application JAN Code Drusco Code Amount Of Content

฿ 1,759.44

MOWING / WEEDING SUPPLIES 1 Piece(s) 10 Day(s) Stainless Steel 4951167615346 758-9093 1 pc.

฿ 1,382.11

MOWING / WEEDING SUPPLIES 1 Piece(s) 12 Day(s) Carbon Edge Steel 4951167615353 758-9107 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1