(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Weed Sickle Round (100055)

Weed Sickle Round (100055)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
100055
100056
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Length (mm) Overall Length (mm) Blade length
(mm)
JAN Code Drusco Code Mass
(g)
Amount Of Content

฿ 1,191.16

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s) 165 365 145 4951167100552 474-7488 100 1 pc.

฿ 1,285.99

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s) 180 380 160 4951167100569 474-7496 150 1 pc.

Basic Specifications

  • Product Model
    Sickle
  • Blade Width (mm)
    30
  • Application
    Yasuki Steel Blue Sheet No.2
  • Handle material
    Poplar
  • Use
    For cutting soft grass
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Hand-forged for excellent sharpness and longer blade life.
· Can be repeatedly sharpened and used again.
[Applications]
· For cutting soft grass.

Part Number
100055
100056
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Length (mm) Overall Length (mm) Blade length
(mm)
JAN Code Drusco Code Mass
(g)
Amount Of Content

฿ 1,191.16

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s) 165 365 145 4951167100552 474-7488 100 1 pc.

฿ 1,285.99

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s) 180 380 160 4951167100569 474-7496 150 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1