(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Made by Mitsuyama Select Outer-Steel Small Sickle

Made by Mitsuyama Select Outer-Steel Small Sickle

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of HT-0967

  • Product Model
    Sickle
  • Blade Length (mm)
    120
  • Blade Width (mm)
    35
  • Overall Length (mm)
    310
  • Material (blade)
    High Carbon Blade Steel (White Steel)
  • Material (handle)
    Poplar
  • Handle length(mm)
    300
  • JAN Code
    4543983709677
  • Trusco Code
    751-6576
  • Mass(g)
    120
  • Features
    · Steel is attached with the top and bottom sides reversed. · Blades can be sharpened. · Sustaining capacity of cutting quality is improves as steel emerges when base metal quickly wears off with use.
  • Use
    For Grass Removal and Grass Gathering
Part Number
HT-0967
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 570.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Model
    Sickle
  • Blade Length (mm)
    120
  • Blade Width (mm)
    35
  • Overall Length (mm)
    310
  • Material (blade)
    High Carbon Blade Steel (White Steel)
  • Material (handle)
    Poplar
  • Handle length(mm)
    300
  • JAN Code
    4543983709677
  • Trusco Code
    751-6576
  • Mass(g)
    120
  • Features
    · Steel is attached with the top and bottom sides reversed. · Blades can be sharpened. · Sustaining capacity of cutting quality is improves as steel emerges when base metal quickly wears off with use.
  • Use
    For Grass Removal and Grass Gathering

Product Description

[Features]
· Steel is used on the inside rather than the outside.
· The blade can be sharpened.
· When used the base metal wears out quickly and the steel appears, making the blade remain sharper for longer.
[Applications]
· For weed chipping and weeding.

Specifications of HT-0967

  • Product Model
    Sickle
  • Blade Length (mm)
    120
  • Blade Width (mm)
    35
  • Overall Length (mm)
    310
  • Material (blade)
    High Carbon Blade Steel (White Steel)
  • Material (handle)
    Poplar
  • Handle length(mm)
    300
  • JAN Code
    4543983709677
  • Trusco Code
    751-6576
  • Mass(g)
    120
  • Features
    · Steel is attached with the top and bottom sides reversed. · Blades can be sharpened. · Sustaining capacity of cutting quality is improves as steel emerges when base metal quickly wears off with use.
  • Use
    For Grass Removal and Grass Gathering
Part Number
HT-0967
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 570.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Steel is attached to the front and back.
●When you use it, the metal ingot abrades quickly and the steel comes up, so the durability of the sharpness increases.

Specification

●Blade Length(mm):120
●Blade Width(mm):35
●Total Length(mm):310
●SPQ(piece):20

Materials

●Blade: High Carbon Steel(white steel)
●Handle: Poplar Handle