(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cuttings Removal Water Tap Support (Front Drain)

Cuttings Removal Water Tap Support (Front Drain)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,537.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
290289
290302
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Nominal Diameter
(mm)
JAN Code Trusco Code Height
(mm)
Mass
(kg)
Amount Of Content

฿ 3,537.00

SPRINKLER SUPPLIES 1 Piece(s) 19 Day(s) 13×1000 4907077290289 470-9845 1000 3.9 1 pc.

฿ 3,902.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 13×1200 4907077290302 470-9853 1200 4.6 1 pc.

Basic Specifications

  • Product Type
    Watering tool
  • Water pipe connection method
    Opens at Front
  • Width(mm)
    74
  • Depth(mm)
    76
  • Material, Finishing
    Humidifier: Foamed Urethane, Water-Supply Pipe: VP, External Cylinder: Crescent Resin Cement, End Cap: PVC
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Faucet post with superior thermal insulation and heat retention. Has the same material quality and texture as a polished sink.
· Excellent rigidity and stability during use.

Part Number
290289
290302
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Nominal Diameter
(mm)
JAN Code Trusco Code Height
(mm)
Mass
(kg)
Amount Of Content

฿ 3,537.00

SPRINKLER SUPPLIES 1 Piece(s) 19 Day(s) 13×1000 4907077290289 470-9845 1000 3.9 1 pc.

฿ 3,902.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 13×1200 4907077290302 470-9853 1200 4.6 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1