(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
290241 |
290265 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Diameter (mm) |
JAN Code | Trusco Code | Height (mm) |
Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,348.00 |
SPRINKLER SUPPLIES | 1 Piece(s) | 14 Day(s) | 13×1000 | 4907077290241 | 470-4444 | 1060(1000) | 3.8 | 1 pc. | ||
฿ 3,611.00 |
SPRINKLER SUPPLIES | 1 Piece(s) | 19 Day(s) | 13×1200 | 4907077290265 | 470-4452 | 1260(1200) | 4.6 | 1 pc. |
[Features]
· Faucet post with superior thermal insulation and heat retention. Has the same material quality and texture as a polished sink.
· Excellent rigidity and stability during use.
Part Number |
---|
290241 |
290265 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Diameter (mm) |
JAN Code | Trusco Code | Height (mm) |
Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,348.00 |
SPRINKLER SUPPLIES | 1 Piece(s) | 14 Day(s) | 13×1000 | 4907077290241 | 470-4444 | 1060(1000) | 3.8 | 1 pc. | ||
฿ 3,611.00 |
SPRINKLER SUPPLIES | 1 Piece(s) | 19 Day(s) | 13×1200 | 4907077290265 | 470-4452 | 1260(1200) | 4.6 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?