(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T Type Hose Fitting

T Type Hose Fitting

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 65.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
QG400T04
QG400T06
QG400T08
QG400T10
QG400T12
QG400T14
QG400T19
QG400T25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Hose Inner Diameter
(mm)
JAN Code Trusco Code Amount Of Content

฿ 65.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 4 4975373013178 495-6109 1 pc.

฿ 80.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 6 4975373013185 495-6117 1 pc.

฿ 97.00

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 8 4975373013192 495-6125 1 pc.

฿ 116.67

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 10 4975373013208 495-6133 1 pc.

฿ 128.34

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 12 4975373013215 495-6141 1 pc.

฿ 143.34

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 14 4975373013222 495-6150 1 pc.

฿ 205.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 19 4975373013246 495-6168 1 pc.

฿ 236.67

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 25 4975373013253 495-6176 1 pc.

Basic Specifications

Product Description

T Type Hose fitting for connect with hose
Material : (Polyacetel) POM

Part Number
QG400T04
QG400T06
QG400T08
QG400T10
QG400T12
QG400T14
QG400T19
QG400T25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Hose Inner Diameter
(mm)
JAN Code Trusco Code Amount Of Content

฿ 65.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 4 4975373013178 495-6109 1 pc.

฿ 80.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 6 4975373013185 495-6117 1 pc.

฿ 97.00

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 8 4975373013192 495-6125 1 pc.

฿ 116.67

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 10 4975373013208 495-6133 1 pc.

฿ 128.34

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 12 4975373013215 495-6141 1 pc.

฿ 143.34

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 14 4975373013222 495-6150 1 pc.

฿ 205.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 19 4975373013246 495-6168 1 pc.

฿ 236.67

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 25 4975373013253 495-6176 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●SPQ(piece):10

Materials

●Polyacetate