(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose Connectors

Hose Connectors

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 567-101

  • Product Model
    Related Parts
  • Height (mm)
    46.0
  • Depth(mm)
    12、15
  • Compatible hose inner diameter(mm)
    20.5
  • JAN Code
    4972353567102
  • Trusco Code
    262-3579
  • Mass(g)
    105
  • Compatible nipple
    567-001
  • Amount Of Content
    1 pc.
Part Number
567-101
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 466.81

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Related Parts
  • Height (mm)
    46.0
  • Depth(mm)
    12、15
  • Compatible hose inner diameter(mm)
    20.5
  • JAN Code
    4972353567102
  • Trusco Code
    262-3579
  • Mass(g)
    105
  • Compatible nipple
    567-001
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can easily connect hoses with internal diameters of 12 mm and 15 mm without using bands.
· Can also be connected to coupling systems from other manufacturers.

Specifications of 567-101

  • Product Model
    Related Parts
  • Height (mm)
    46.0
  • Depth(mm)
    12、15
  • Compatible hose inner diameter(mm)
    20.5
  • JAN Code
    4972353567102
  • Trusco Code
    262-3579
  • Mass(g)
    105
  • Compatible nipple
    567-001
  • Amount Of Content
    1 pc.
Part Number
567-101
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 466.81

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1